Price & Availability | Article | Tooth pattern | d1 | l1 | l2 | d2 | w1 | A/F | ||||||||||||||||||
35400.W0001 | Ex-fine | 7.94 | 12 | 5.0 | M 6x1,00 | 2,387x90° | 10 | |||||||||||||||||||
£ 19.94 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Ex-fine d1 7.94 l1 12 l2 5.0 d2 M 6x1,00 w1 2,387x90° A/F 10 | ||||||||||||||||||||||||||
35400.W0002 | Ex-fine | 7.94 | 25 | 5.0 | M 6x1,00 | 2,387x90° | 10 | |||||||||||||||||||
£ 19.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Ex-fine d1 7.94 l1 25 l2 5.0 d2 M 6x1,00 w1 2,387x90° A/F 10 | ||||||||||||||||||||||||||
35400.W0003 | Fine | 9.53 | 12 | 6.4 | M 8x1,25 | 3,175x90° | 13 | |||||||||||||||||||
£ 19.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 9.53 l1 12 l2 6.4 d2 M 8x1,25 w1 3,175x90° A/F 13 | ||||||||||||||||||||||||||
35400.W0004 | Fine | 9.53 | 25 | 6.4 | M 8x1,25 | 3,175x90° | 13 | |||||||||||||||||||
£ 20.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 9.53 l1 25 l2 6.4 d2 M 8x1,25 w1 3,175x90° A/F 13 | ||||||||||||||||||||||||||
35400.W0005 | Fine | 9.53 | 35 | 6.4 | M 8x1,25 | 3,175x90° | 13 | |||||||||||||||||||
£ 20.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 9.53 l1 35 l2 6.4 d2 M 8x1,25 w1 3,175x90° A/F 13 | ||||||||||||||||||||||||||
35400.W0006 | Fine | 12.70 | 12 | 7.5 | M10x1,50 | 3,175x90° | 17 | |||||||||||||||||||
£ 24.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 12.70 l1 12 l2 7.5 d2 M10x1,50 w1 3,175x90° A/F 17 | ||||||||||||||||||||||||||
35400.W0007 | Fine | 12.70 | 25 | 7.5 | M10x1,50 | 3,175x90° | 17 | |||||||||||||||||||
£ 26.36 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 12.70 l1 25 l2 7.5 d2 M10x1,50 w1 3,175x90° A/F 17 | ||||||||||||||||||||||||||
35400.W0008 | Fine | 12.70 | 40 | 7.5 | M10x1,50 | 3,175x90° | 17 | |||||||||||||||||||
£ 26.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 12.70 l1 40 l2 7.5 d2 M10x1,50 w1 3,175x90° A/F 17 | ||||||||||||||||||||||||||
35400.W0009 | Fine | 15.88 | 25 | 8.7 | M12x1,75 | 3,175x90° | 19 | |||||||||||||||||||
£ 30.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 15.88 l1 25 l2 8.7 d2 M12x1,75 w1 3,175x90° A/F 19 | ||||||||||||||||||||||||||
35400.W0010 | Fine | 15.88 | 40 | 8.7 | M12x1,75 | 3,175x90° | 19 | |||||||||||||||||||
£ 31.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 15.88 l1 40 l2 8.7 d2 M12x1,75 w1 3,175x90° A/F 19 | ||||||||||||||||||||||||||
35400.W0011 | Fine | 19.05 | 35 | 11.0 | M16x2,00 | 3,175x90° | 24 | |||||||||||||||||||
£ 47.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 19.05 l1 35 l2 11.0 d2 M16x2,00 w1 3,175x90° A/F 24 | ||||||||||||||||||||||||||
35400.W0012 | Fine | 19.05 | 50 | 11.0 | M16x2,00 | 3,175x90° | 24 | |||||||||||||||||||
£ 50.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 19.05 l1 50 l2 11.0 d2 M16x2,00 w1 3,175x90° A/F 24 | ||||||||||||||||||||||||||
35400.W0013 | Ex-fine | 25.40 | 40 | 13.7 | M20x2,50 | 2,387x90° | 30 | |||||||||||||||||||
£ 69.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Ex-fine d1 25.40 l1 40 l2 13.7 d2 M20x2,50 w1 2,387x90° A/F 30 | ||||||||||||||||||||||||||
35400.W0014 | Ex-fine | 25.40 | 60 | 13.7 | M20x2,50 | 2,387x90° | 30 | |||||||||||||||||||
£ 73.21 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Ex-fine d1 25.40 l1 60 l2 13.7 d2 M20x2,50 w1 2,387x90° A/F 30 |
Hex headed steel bolt with solid carbide tipped insert.
Adjustable carbide tipped grippers are used in jigs and fixtures, modular fixtures and tooling. They are especially suitable for holding castings and other components. Adjustment can be made within the thread length. Use a DIN 439B hex. nut for adjustment and securing.