Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Price & Availability | Article | Tooth pattern | l1 | l2 | h1 | d2 | w1 | ||||||||||||||||||
35340.W0001 | Fine | 12.0 | 10.32 | 10.00 | M 5x0,8 | 3,175x90° | |||||||||||||||||||
£ 53.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Tooth pattern Fine l1 12.0 l2 10.32 h1 10.00 d2 M 5x0,8 w1 3,175x90° | |||||||||||||||||||||||||
35340.W0002 | Fine | 12.0 | 10.32 | 12.00 | M 5x0,8 | 3,175x90° | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine l1 12.0 l2 10.32 h1 12.00 d2 M 5x0,8 w1 3,175x90° | |||||||||||||||||||||||||
35340.W0003 | Ex-fine | 12.7 | 10.32 | 9.53 | M 6x1,0 | 2,387x90° | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Ex-fine l1 12.7 l2 10.32 h1 9.53 d2 M 6x1,0 w1 2,387x90° |
Solid carbide tipped grippers, in steel body.
These carbide tipped gripping pads press down onto the surface of the component to give safe holding without distortion. Especially suitable in chucks, vices and robotic grippers for extra grip.
Can be fastened from rear using appropriate bolt. Note installation recommendations in technical diagram.