Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Units | Price/unit after discount | Applied Discount |
1-9 | £ 36.61 | 0% |
10-14 | £ 32.95 | 10% |
15-24 | £ 31.12 | 15% |
25-49 | £ 29.29 | 20% |
50+ | £ 25.63 | 30% |
Steel, heat-treated with brazed on carbide pad.
Also available with imperial threads on request. These angle gripper inserts press down on the surface of the clamped workpiece to give safe holding without distortion. They can be built into clamps, stops and fixtures, as well as chucks, vices and robotic grippers for extra grip.
Can be fastened from rear using appropriate bolt. Note installation recommendations in technical diagram.