Self Aligning Pads
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 129.88 | 0% |
| 3-4 | £ 116.89 | 10% |
| 5-9 | £ 110.40 | 15% |
| 10-19 | £ 103.90 | 20% |
| 20+ | £ 97.41 | 25% |
Spring element: thermoplastic PUR.
Ball: Ball-bearing steel, hardened, bright. stainless steel 1.3541, nickel-plated.
Body: Heat-treated steel, tempered, phosphated. stainless steel 1.4057, heat-treated.
Ball protected against rotating.
loading capacity vaild for steel and stainles steel design.