Price & Availability | Article | Material | Ball type | d1 | d2 | d3 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34043.W0542 | Steel | Flat, Plain | M 4 | 1.8 | 2.5 | 5.6 | 2.0 | 3.5 | 0.3 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 5.6 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.3 | ||||||||||||||||||||||||||||
34043.W0544 | Steel | Flat, Plain | M 4 | 1.8 | 2.5 | 9.6 | 2.0 | 3.5 | 0.5 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 9.6 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.5 | ||||||||||||||||||||||||||||
34043.W0545 | Steel | Flat, Plain | M 4 | 1.8 | 2.5 | 11.6 | 2.0 | 3.5 | 0.9 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 11.6 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.9 | ||||||||||||||||||||||||||||
34043.W0546 | Steel | Flat, Plain | M 4 | 1.8 | 2.5 | 15.6 | 2.0 | 3.5 | 1.0 | |||||||||||||||||||
£ 6.56 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 15.6 A/F 2.0 Static load
max.
kN 3.5 Weight
g 1.0 | ||||||||||||||||||||||||||||
34043.W0552 | Steel | Flat, Plain | M 5 | 2.2 | 3.0 | 7.5 | 2.5 | 4.5 | 0.6 | |||||||||||||||||||
£ 6.72 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 7.5 A/F 2.5 Static load
max.
kN 4.5 Weight
g 0.6 | ||||||||||||||||||||||||||||
34043.W0554 | Steel | Flat, Plain | M 5 | 2.2 | 3.0 | 11.5 | 2.5 | 4.5 | 1.1 | |||||||||||||||||||
£ 6.85 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 11.5 A/F 2.5 Static load
max.
kN 4.5 Weight
g 1.1 | ||||||||||||||||||||||||||||
34043.W0556 | Steel | Flat, Plain | M 5 | 2.2 | 3.0 | 19.5 | 2.5 | 4.5 | 2.2 | |||||||||||||||||||
£ 6.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 19.5 A/F 2.5 Static load
max.
kN 4.5 Weight
g 2.2 | ||||||||||||||||||||||||||||
34043.W0558 | Steel | Flat, Plain | M 5 | 2.2 | 3.0 | 24.5 | 2.5 | 4.5 | 2.6 | |||||||||||||||||||
£ 6.94 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 24.5 A/F 2.5 Static load
max.
kN 4.5 Weight
g 2.6 | ||||||||||||||||||||||||||||
34043.W0563 | Steel | Flat, Plain | M 6 | 3.2 | 4.0 | 12.0 | 3.0 | 9.0 | 1.6 | |||||||||||||||||||
£ 6.12 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 6 d2 3.2 d3 4.0 l1 12.0 A/F 3.0 Static load
max.
kN 9.0 Weight
g 1.6 | ||||||||||||||||||||||||||||
34043.W0566 | Steel | Flat, Plain | M 6 | 3.2 | 4.0 | 25.0 | 3.0 | 9.0 | 3.8 | |||||||||||||||||||
£ 6.25 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 6 d2 3.2 d3 4.0 l1 25.0 A/F 3.0 Static load
max.
kN 9.0 Weight
g 3.8 | ||||||||||||||||||||||||||||
34043.W0581 | Steel | Flat, Plain | M 8 | 4.5 | 5.5 | 10.0 | 4.0 | 15.0 | 2.6 | |||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 10.0 A/F 4.0 Static load
max.
kN 15.0 Weight
g 2.6 | ||||||||||||||||||||||||||||
34043.W0583 | Steel | Flat, Plain | M 8 | 4.5 | 5.5 | 16.0 | 4.0 | 15.0 | 4.0 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 16.0 A/F 4.0 Static load
max.
kN 15.0 Weight
g 4.0 | ||||||||||||||||||||||||||||
34043.W0584 | Steel | Flat, Plain | M 8 | 4.5 | 5.5 | 20.0 | 4.0 | 15.0 | 5.3 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 20.0 A/F 4.0 Static load
max.
kN 15.0 Weight
g 5.3 | ||||||||||||||||||||||||||||
34043.W0585 | Steel | Flat, Plain | M 8 | 4.5 | 5.5 | 25.0 | 4.0 | 15.0 | 6.8 | |||||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 143 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 25.0 A/F 4.0 Static load
max.
kN 15.0 Weight
g 6.8 | ||||||||||||||||||||||||||||
34043.W0601 | Steel | Flat, Plain | M10 | 6.0 | 7.0 | 12.0 | 5.0 | 20.0 | 4.7 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 192 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 12.0 A/F 5.0 Static load
max.
kN 20.0 Weight
g 4.7 | ||||||||||||||||||||||||||||
34043.W0604 | Steel | Flat, Plain | M10 | 6.0 | 7.0 | 25.0 | 5.0 | 20.0 | 10.0 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 25.0 A/F 5.0 Static load
max.
kN 20.0 Weight
g 10.0 | ||||||||||||||||||||||||||||
34043.W0605 | Steel | Flat, Plain | M10 | 6.0 | 7.0 | 30.0 | 5.0 | 20.0 | 13.0 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 30.0 A/F 5.0 Static load
max.
kN 20.0 Weight
g 13.0 | ||||||||||||||||||||||||||||
34043.W0606 | Steel | Flat, Plain | M10 | 6.0 | 7.0 | 35.0 | 5.0 | 20.0 | 15.0 | |||||||||||||||||||
£ 7.83 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 35.0 A/F 5.0 Static load
max.
kN 20.0 Weight
g 15.0 | ||||||||||||||||||||||||||||
34043.W0608 | Steel | Flat, Plain | M10 | 6.0 | 7.0 | 40.0 | 5.0 | 20.0 | 18.0 | |||||||||||||||||||
£ 7.83 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 40.0 A/F 5.0 Static load
max.
kN 20.0 Weight
g 18.0 | ||||||||||||||||||||||||||||
34043.W0621 | Steel | Flat, Plain | M12 | 7.2 | 8.5 | 16.0 | 6.0 | 30.0 | 9.1 | |||||||||||||||||||
£ 10.02 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M12 d2 7.2 d3 8.5 l1 16.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 9.1 | ||||||||||||||||||||||||||||
34043.W0622 | Steel | Flat, Plain | M12 | 7.2 | 8.5 | 20.0 | 6.0 | 30.0 | 11.0 | |||||||||||||||||||
£ 10.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M12 d2 7.2 d3 8.5 l1 20.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 11.0 | ||||||||||||||||||||||||||||
34043.W0626 | Steel | Flat, Plain | M12 | 7.2 | 8.5 | 40.0 | 6.0 | 30.0 | 25.0 | |||||||||||||||||||
£ 10.65 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M12 d2 7.2 d3 8.5 l1 40.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 25.0 | ||||||||||||||||||||||||||||
34043.W0661 | Steel | Flat, Plain | M16 | 10.7 | 12.0 | 20.0 | 8.0 | 60.0 | 21.0 | |||||||||||||||||||
£ 15.56 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M16 d2 10.7 d3 12.0 l1 20.0 A/F 8.0 Static load
max.
kN 60.0 Weight
g 21.0 | ||||||||||||||||||||||||||||
34043.W0662 | Steel | Flat, Plain | M16 | 10.7 | 12.0 | 25.0 | 8.0 | 60.0 | 26.0 | |||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M16 d2 10.7 d3 12.0 l1 25.0 A/F 8.0 Static load
max.
kN 60.0 Weight
g 26.0 | ||||||||||||||||||||||||||||
34043.W0666 | Steel | Flat, Plain | M16 | 10.7 | 12.0 | 50.0 | 8.0 | 60.0 | 60.0 | |||||||||||||||||||
£ 16.38 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, Plain d1 M16 d2 10.7 d3 12.0 l1 50.0 A/F 8.0 Static load
max.
kN 60.0 Weight
g 60.0 | ||||||||||||||||||||||||||||
34043.W0827 | Stainless | Flat, Plain | M 4 | 1.8 | 2.5 | 5.6 | 2.0 | - | 0.5 | |||||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 5.6 A/F 2.0 Static load
max.
kN - Weight
g 0.5 | ||||||||||||||||||||||||||||
34043.W0828 | Stainless | Flat, Plain | M 4 | 1.8 | 2.5 | 7.6 | 2.0 | - | 0.6 | |||||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 7.6 A/F 2.0 Static load
max.
kN - Weight
g 0.6 | ||||||||||||||||||||||||||||
34043.W0829 | Stainless | Flat, Plain | M 4 | 1.8 | 2.5 | 9.6 | 2.0 | - | 0.5 | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 9.6 A/F 2.0 Static load
max.
kN - Weight
g 0.5 | ||||||||||||||||||||||||||||
34043.W0830 | Stainless | Flat, Plain | M 4 | 1.8 | 2.5 | 11.6 | 2.0 | - | 0.9 | |||||||||||||||||||
£ 8.46 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 11.6 A/F 2.0 Static load
max.
kN - Weight
g 0.9 | ||||||||||||||||||||||||||||
34043.W0832 | Stainless | Flat, Plain | M 4 | 1.8 | 2.5 | 15.6 | 2.0 | - | 1.0 | |||||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 4 d2 1.8 d3 2.5 l1 15.6 A/F 2.0 Static load
max.
kN - Weight
g 1.0 | ||||||||||||||||||||||||||||
34043.W0835 | Stainless | Flat, Plain | M 5 | 2.2 | 3.0 | 11.5 | 2.5 | - | 1.1 | |||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 11.5 A/F 2.5 Static load
max.
kN - Weight
g 1.1 | ||||||||||||||||||||||||||||
34043.W0836 | Stainless | Flat, Plain | M 5 | 2.2 | 3.0 | 15.5 | 2.5 | - | 1.7 | |||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 15.5 A/F 2.5 Static load
max.
kN - Weight
g 1.7 | ||||||||||||||||||||||||||||
34043.W0837 | Stainless | Flat, Plain | M 5 | 2.2 | 3.0 | 19.5 | 2.5 | - | 2.2 | |||||||||||||||||||
£ 9.48 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 19.5 A/F 2.5 Static load
max.
kN - Weight
g 2.2 | ||||||||||||||||||||||||||||
34043.W0838 | Stainless | Flat, Plain | M 5 | 2.2 | 3.0 | 24.5 | 2.5 | - | 2.6 | |||||||||||||||||||
£ 9.48 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 5 d2 2.2 d3 3.0 l1 24.5 A/F 2.5 Static load
max.
kN - Weight
g 2.6 | ||||||||||||||||||||||||||||
34043.W0842 | Stainless | Flat, Plain | M 6 | 3.2 | 4.0 | 12.0 | 3.0 | - | 1.6 | |||||||||||||||||||
£ 10.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 6 d2 3.2 d3 4.0 l1 12.0 A/F 3.0 Static load
max.
kN - Weight
g 1.6 | ||||||||||||||||||||||||||||
34043.W0845 | Stainless | Flat, Plain | M 6 | 3.2 | 4.0 | 20.0 | 3.0 | - | 3.2 | |||||||||||||||||||
£ 10.46 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 6 d2 3.2 d3 4.0 l1 20.0 A/F 3.0 Static load
max.
kN - Weight
g 3.2 | ||||||||||||||||||||||||||||
34043.W0846 | Stainless | Flat, Plain | M 6 | 3.2 | 4.0 | 25.0 | 3.0 | - | 3.8 | |||||||||||||||||||
£ 10.46 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 6 d2 3.2 d3 4.0 l1 25.0 A/F 3.0 Static load
max.
kN - Weight
g 3.8 | ||||||||||||||||||||||||||||
34043.W0852 | Stainless | Flat, Plain | M 8 | 4.5 | 5.5 | 12.0 | 4.0 | - | 2.9 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 12.0 A/F 4.0 Static load
max.
kN - Weight
g 2.9 | ||||||||||||||||||||||||||||
34043.W0853 | Stainless | Flat, Plain | M 8 | 4.5 | 5.5 | 16.0 | 4.0 | - | 4.0 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 16.0 A/F 4.0 Static load
max.
kN - Weight
g 4.0 | ||||||||||||||||||||||||||||
34043.W0854 | Stainless | Flat, Plain | M 8 | 4.5 | 5.5 | 20.0 | 4.0 | - | 5.3 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 20.0 A/F 4.0 Static load
max.
kN - Weight
g 5.3 | ||||||||||||||||||||||||||||
34043.W0855 | Stainless | Flat, Plain | M 8 | 4.5 | 5.5 | 25.0 | 4.0 | - | 6.8 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M 8 d2 4.5 d3 5.5 l1 25.0 A/F 4.0 Static load
max.
kN - Weight
g 6.8 | ||||||||||||||||||||||||||||
34043.W0860 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 12.0 | 5.0 | - | 4.7 | |||||||||||||||||||
£ 13.47 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 12.0 A/F 5.0 Static load
max.
kN - Weight
g 4.7 | ||||||||||||||||||||||||||||
34043.W0862 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 16.0 | 5.0 | - | 6.1 | |||||||||||||||||||
£ 13.56 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 16.0 A/F 5.0 Static load
max.
kN - Weight
g 6.1 | ||||||||||||||||||||||||||||
34043.W0863 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 20.0 | 5.0 | - | 7.9 | |||||||||||||||||||
£ 13.66 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 20.0 A/F 5.0 Static load
max.
kN - Weight
g 7.9 | ||||||||||||||||||||||||||||
34043.W0864 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 25.0 | 5.0 | - | 10.0 | |||||||||||||||||||
£ 13.66 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 25.0 A/F 5.0 Static load
max.
kN - Weight
g 10.0 | ||||||||||||||||||||||||||||
34043.W0865 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 30.0 | 5.0 | - | 13.0 | |||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 30.0 A/F 5.0 Static load
max.
kN - Weight
g 13.0 | ||||||||||||||||||||||||||||
34043.W0866 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 35.0 | 5.0 | - | 15.0 | |||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 35.0 A/F 5.0 Static load
max.
kN - Weight
g 15.0 | ||||||||||||||||||||||||||||
34043.W0868 | Stainless | Flat, Plain | M10 | 6.0 | 7.0 | 40.0 | 5.0 | - | 18.0 | |||||||||||||||||||
£ 14.17 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M10 d2 6.0 d3 7.0 l1 40.0 A/F 5.0 Static load
max.
kN - Weight
g 18.0 | ||||||||||||||||||||||||||||
34043.W0873 | Stainless | Flat, Plain | M12 | 7.2 | 8.5 | 25.0 | 6.0 | - | 14.0 | |||||||||||||||||||
£ 17.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M12 d2 7.2 d3 8.5 l1 25.0 A/F 6.0 Static load
max.
kN - Weight
g 14.0 | ||||||||||||||||||||||||||||
34043.W0874 | Stainless | Flat, Plain | M12 | 7.2 | 8.5 | 30.0 | 6.0 | - | 18.0 | |||||||||||||||||||
£ 17.78 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M12 d2 7.2 d3 8.5 l1 30.0 A/F 6.0 Static load
max.
kN - Weight
g 18.0 | ||||||||||||||||||||||||||||
34043.W0876 | Stainless | Flat, Plain | M12 | 7.2 | 8.5 | 40.0 | 6.0 | - | 25.0 | |||||||||||||||||||
£ 18.09 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, Plain d1 M12 d2 7.2 d3 8.5 l1 40.0 A/F 6.0 Static load
max.
kN - Weight
g 25.0 |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
Max. temperature 250°C.
Ball not secured against rotation. It is possible for the flat-faced ball to flip and expose the spherical face of the ball. For other types see following pages.
*Max. static load relates to steel version only.