Thrust Screws - Ball Ended
headless - round ball - metal
Price & Availability | Article | Ball type | d1 | d2 | d3 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34060.W0641 | Flat, Plain | M14 | 7.2 | 8.5 | 16 | 6 | 30 | 13 | |||||||||||||||||||
£ 15.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Plain d1 M14 d2 7.2 d3 8.5 l1 16 A/F 6 Static load
max.
kN 30 Weight
g 13 | |||||||||||||||||||||||||||
34060.W0660 | Flat, Plain | M16 | 7.2 | 8.5 | 16 | 8 | 30 | 16 | |||||||||||||||||||
£ 16.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Plain d1 M16 d2 7.2 d3 8.5 l1 16 A/F 8 Static load
max.
kN 30 Weight
g 16 | |||||||||||||||||||||||||||
34060.W0682 | Flat, Plain | M18x2 | 10.7 | 12.0 | 20 | 10 | 60 | 25 | |||||||||||||||||||
£ 20.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Plain d1 M18x2 d2 10.7 d3 12.0 l1 20 A/F 10 Static load
max.
kN 60 Weight
g 25 | |||||||||||||||||||||||||||
34060.W0692 | Flat, Plain | M20x2 | 10.7 | 12.0 | 20 | 10 | 60 | 32 | |||||||||||||||||||
£ 25.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Plain d1 M20x2 d2 10.7 d3 12.0 l1 20 A/F 10 Static load
max.
kN 60 Weight
g 32 | |||||||||||||||||||||||||||
34060.W0693 | Flat, Plain | M20x2 | 10.7 | 12.0 | 25 | 10 | 60 | 42 | |||||||||||||||||||
£ 26.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Plain d1 M20x2 d2 10.7 d3 12.0 l1 25 A/F 10 Static load
max.
kN 60 Weight
g 42 | |||||||||||||||||||||||||||
34060.W0730 | Flat, Plain | M24x2 | 13.5 | 15.0 | 25 | 12 | 90 | 59 | |||||||||||||||||||
£ 34.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Plain d1 M24x2 d2 13.5 d3 15.0 l1 25 A/F 12 Static load
max.
kN 90 Weight
g 59 |
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
These short ball ended thrust screws are particularly suited for use with parallel shanks DIN 1835E, in combination with either Whistle Notch or Weldon Tool Holding fixtures.
Maximised load transmission due to movable ball.