Price & Availability | Article | Material | Ball type | d1 | l1 | Ball dia. | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34048.W1542 | Steel | Flat, plain | M4 | 0.5 | 1.8 | 8 | 3.5 | 5.6 | |||||||||||||||||||
£ 5.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, plain d1 M4 l1 0.5 Ball dia. 1.8 A/F 8 Static load
max.
kN 3.5 Weight
g 5.6 | |||||||||||||||||||||||||||
34048.W1544 | Steel | Flat, plain | M4 | 0.5 | 1.8 | 8 | 3.5 | 9.6 | |||||||||||||||||||
£ 5.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, plain d1 M4 l1 0.5 Ball dia. 1.8 A/F 8 Static load
max.
kN 3.5 Weight
g 9.6 | |||||||||||||||||||||||||||
34048.W1552 | Steel | Flat, plain | M5 | 0.6 | 2.2 | 10 | 4.5 | 7.5 | |||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, plain d1 M5 l1 0.6 Ball dia. 2.2 A/F 10 Static load
max.
kN 4.5 Weight
g 7.5 | |||||||||||||||||||||||||||
34048.W1554 | Steel | Flat, plain | M5 | 1.1 | 2.2 | 10 | 4.5 | 11.5 | |||||||||||||||||||
£ 6.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, plain d1 M5 l1 1.1 Ball dia. 2.2 A/F 10 Static load
max.
kN 4.5 Weight
g 11.5 | |||||||||||||||||||||||||||
34048.W1562 | Steel | Flat, plain | M6 | 1.5 | 3.2 | 15 | 9.0 | 10.0 | |||||||||||||||||||
£ 5.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, plain d1 M6 l1 1.5 Ball dia. 3.2 A/F 15 Static load
max.
kN 9.0 Weight
g 10.0 | |||||||||||||||||||||||||||
34048.W1564 | Steel | Flat, plain | M6 | 2.5 | 3.2 | 15 | 9.0 | 16.0 | |||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Flat, plain d1 M6 l1 2.5 Ball dia. 3.2 A/F 15 Static load
max.
kN 9.0 Weight
g 16.0 | |||||||||||||||||||||||||||
34048.W2542 | Stainless | Flat, plain | M4 | 0.5 | 1.8 | 8 | 3.5 | 5.6 | |||||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, plain d1 M4 l1 0.5 Ball dia. 1.8 A/F 8 Static load
max.
kN 3.5 Weight
g 5.6 | |||||||||||||||||||||||||||
34048.W2544 | Stainless | Flat, plain | M4 | 0.5 | 1.8 | 8 | 3.5 | 9.6 | |||||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, plain d1 M4 l1 0.5 Ball dia. 1.8 A/F 8 Static load
max.
kN 3.5 Weight
g 9.6 | |||||||||||||||||||||||||||
34048.W2552 | Stainless | Flat, plain | M5 | 0.6 | 2.2 | 10 | 4.5 | 7.5 | |||||||||||||||||||
£ 8.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, plain d1 M5 l1 0.6 Ball dia. 2.2 A/F 10 Static load
max.
kN 4.5 Weight
g 7.5 | |||||||||||||||||||||||||||
34048.W2554 | Stainless | Flat, plain | M5 | 1.1 | 2.2 | 10 | 4.5 | 11.5 | |||||||||||||||||||
£ 8.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, plain d1 M5 l1 1.1 Ball dia. 2.2 A/F 10 Static load
max.
kN 4.5 Weight
g 11.5 | |||||||||||||||||||||||||||
34048.W2562 | Stainless | Flat, plain | M6 | 1.5 | 3.2 | 15 | 9.0 | 10.0 | |||||||||||||||||||
£ 8.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, plain d1 M6 l1 1.5 Ball dia. 3.2 A/F 15 Static load
max.
kN 9.0 Weight
g 10.0 | |||||||||||||||||||||||||||
34048.W2564 | Stainless | Flat, plain | M6 | 2.5 | 3.2 | 15 | 9.0 | 16.0 | |||||||||||||||||||
£ 9.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Flat, plain d1 M6 l1 2.5 Ball dia. 3.2 A/F 15 Static load
max.
kN 9.0 Weight
g 16.0 |
Steel type-
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel hardened.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
* stated load capacity relate to steel version only.
Torx drive for improved installation.
Ball not secured against rotation. For other types see following pages.