Price & Availability | Article | Material | Ball type | d1 | d2 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34051.W0030 | Steel | Round | M 4x0,35 | 2.5 | 6.0 | 2 | 3.5 | 0.4 | |||||||||||||||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4x0,35 d2 2.5 l1 6.0 A/F 2 Static load
max.
kN 3.5 Weight
g 0.4 | |||||||||||||||||||||||||||
34051.W0032 | Steel | Round | M 4x0,35 | 2.5 | 10.0 | 2 | 3.5 | 0.8 | |||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4x0,35 d2 2.5 l1 10.0 A/F 2 Static load
max.
kN 3.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34051.W0040 | Steel | Round | M 4x0,5 | 2.5 | 6.0 | 2 | 3.5 | 0.4 | |||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4x0,5 d2 2.5 l1 6.0 A/F 2 Static load
max.
kN 3.5 Weight
g 0.4 | |||||||||||||||||||||||||||
34051.W0042 | Steel | Round | M 4x0,5 | 2.5 | 6.0 | 2 | 3.5 | 0.4 | |||||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4x0,5 d2 2.5 l1 6.0 A/F 2 Static load
max.
kN 3.5 Weight
g 0.4 | |||||||||||||||||||||||||||
34051.W0052 | Steel | Round | M 5x0,5 | 3.0 | 8.0 | 3 | 4.5 | 0.7 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5x0,5 d2 3.0 l1 8.0 A/F 3 Static load
max.
kN 4.5 Weight
g 0.7 | |||||||||||||||||||||||||||
34051.W0054 | Steel | Round | M 5x0,5 | 3.0 | 12.0 | 3 | 4.5 | 1.2 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5x0,5 d2 3.0 l1 12.0 A/F 3 Static load
max.
kN 4.5 Weight
g 1.2 | |||||||||||||||||||||||||||
34051.W0062 | Steel | Round | M 6x0,5 | 4.0 | 10.8 | 3 | 9.0 | 1.3 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6x0,5 d2 4.0 l1 10.8 A/F 3 Static load
max.
kN 9.0 Weight
g 1.3 | |||||||||||||||||||||||||||
34051.W0063 | Steel | Round | M 6x0,5 | 4.0 | 12.8 | 3 | 9.0 | 1.8 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6x0,5 d2 4.0 l1 12.8 A/F 3 Static load
max.
kN 9.0 Weight
g 1.8 | |||||||||||||||||||||||||||
34051.W0064 | Steel | Round | M 6x0,5 | 4.0 | 16.8 | 3 | 9.0 | 2.4 | |||||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6x0,5 d2 4.0 l1 16.8 A/F 3 Static load
max.
kN 9.0 Weight
g 2.4 | |||||||||||||||||||||||||||
34051.W0065 | Steel | Round | M 6x0,5 | 4.0 | 20.8 | 3 | 9.0 | 3.0 | |||||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6x0,5 d2 4.0 l1 20.8 A/F 3 Static load
max.
kN 9.0 Weight
g 3.0 | |||||||||||||||||||||||||||
34051.W0066 | Steel | Round | M 6x0,5 | 4.0 | 25.8 | 3 | 9.0 | 3.0 | |||||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6x0,5 d2 4.0 l1 25.8 A/F 3 Static load
max.
kN 9.0 Weight
g 3.0 | |||||||||||||||||||||||||||
34051.W0081 | Steel | Round | M 8x1,0 | 5.5 | 11.2 | 4 | 15.0 | 2.6 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8x1,0 d2 5.5 l1 11.2 A/F 4 Static load
max.
kN 15.0 Weight
g 2.6 | |||||||||||||||||||||||||||
34051.W0084 | Steel | Round | M 8x1,0 | 5.5 | 21.2 | 4 | 15.0 | 5.4 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8x1,0 d2 5.5 l1 21.2 A/F 4 Static load
max.
kN 15.0 Weight
g 5.4 | |||||||||||||||||||||||||||
34051.W0730 | Stainless | Round | M 4x0,35 | 2.5 | 6.0 | 2 | - | 0.4 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4x0,35 d2 2.5 l1 6.0 A/F 2 Static load
max.
kN - Weight
g 0.4 | |||||||||||||||||||||||||||
34051.W0732 | Stainless | Round | M 4x0,35 | 2.5 | 10.0 | 2 | - | 0.8 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4x0,35 d2 2.5 l1 10.0 A/F 2 Static load
max.
kN - Weight
g 0.8 | |||||||||||||||||||||||||||
34051.W0740 | Stainless | Round | M 4x0,5 | 2.5 | 6.0 | 2 | - | 0.4 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4x0,5 d2 2.5 l1 6.0 A/F 2 Static load
max.
kN - Weight
g 0.4 | |||||||||||||||||||||||||||
34051.W0742 | Stainless | Round | M 4x0,5 | 2.5 | 10.0 | 2 | - | 0.8 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4x0,5 d2 2.5 l1 10.0 A/F 2 Static load
max.
kN - Weight
g 0.8 | |||||||||||||||||||||||||||
34051.W0760 | Stainless | Round | M 5x0,5 | 3.0 | 8.0 | 3 | - | 0.7 | |||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5x0,5 d2 3.0 l1 8.0 A/F 3 Static load
max.
kN - Weight
g 0.7 | |||||||||||||||||||||||||||
34051.W0762 | Stainless | Round | M 5x0,5 | 3.0 | 12.0 | 3 | - | 1.2 | |||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5x0,5 d2 3.0 l1 12.0 A/F 3 Static load
max.
kN - Weight
g 1.2 | |||||||||||||||||||||||||||
34051.W0770 | Stainless | Round | M 6x0,5 | 4.0 | 10.8 | 3 | - | 1.3 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6x0,5 d2 4.0 l1 10.8 A/F 3 Static load
max.
kN - Weight
g 1.3 | |||||||||||||||||||||||||||
34051.W0772 | Stainless | Round | M 6x0,5 | 4.0 | 12.8 | 3 | - | 1.8 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6x0,5 d2 4.0 l1 12.8 A/F 3 Static load
max.
kN - Weight
g 1.8 | |||||||||||||||||||||||||||
34051.W0774 | Stainless | Round | M 6x0,5 | 4.0 | 16.8 | 3 | - | 2.4 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 168 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6x0,5 d2 4.0 l1 16.8 A/F 3 Static load
max.
kN - Weight
g 2.4 | |||||||||||||||||||||||||||
34051.W0775 | Stainless | Round | M 6x0,5 | 4.0 | 20.8 | 3 | - | 3.0 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6x0,5 d2 4.0 l1 20.8 A/F 3 Static load
max.
kN - Weight
g 3.0 | |||||||||||||||||||||||||||
34051.W0776 | Stainless | Round | M 6x0,5 | 4.0 | 25.8 | 3 | - | 3.0 | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6x0,5 d2 4.0 l1 25.8 A/F 3 Static load
max.
kN - Weight
g 3.0 | |||||||||||||||||||||||||||
34051.W0780 | Stainless | Round | M 8x1,0 | 5.5 | 11.2 | 4 | - | 2.6 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8x1,0 d2 5.5 l1 11.2 A/F 4 Static load
max.
kN - Weight
g 2.6 | |||||||||||||||||||||||||||
34051.W0784 | Stainless | Round | M 8x1,0 | 5.5 | 21.2 | 4 | - | 5.4 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8x1,0 d2 5.5 l1 21.2 A/F 4 Static load
max.
kN - Weight
g 5.4 |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
These ball ended thrust screws have a fine thread, for precise adjustment.
Ball not secured against rotation. For other types see following pages.
*Max. static load relates to steel version only.