Price & Availability | Article | Ball type | Material type | d1 | l1 | Ball dia. | TX drive | Static load max. kN | Weight g | ||||||||||||||||||
34047.W1042 | Round | Steel 12,9 | M4 | 6.0 | 2.5 | 8 | 3.5 | 0.5 | |||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Steel 12,9 d1 M4 l1 6.0 Ball dia. 2.5 TX drive 8 Static load
max.
kN 3.5 Weight
g 0.5 | |||||||||||||||||||||||||||
34047.W2042 | Round | Stainless | M4 | 6.0 | 2.5 | 8 | 3.5 | 0.5 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Stainless d1 M4 l1 6.0 Ball dia. 2.5 TX drive 8 Static load
max.
kN 3.5 Weight
g 0.5 | |||||||||||||||||||||||||||
34047.W1044 | Round | Steel 12,9 | M4 | 10.0 | 2.5 | 8 | 3.5 | 0.6 | |||||||||||||||||||
£ 3.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Steel 12,9 d1 M4 l1 10.0 Ball dia. 2.5 TX drive 8 Static load
max.
kN 3.5 Weight
g 0.6 | |||||||||||||||||||||||||||
34047.W2044 | Round | Stainless | M4 | 10.0 | 2.5 | 8 | 3.5 | 0.6 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Stainless d1 M4 l1 10.0 Ball dia. 2.5 TX drive 8 Static load
max.
kN 3.5 Weight
g 0.6 | |||||||||||||||||||||||||||
34047.W1052 | Round | Steel 12,9 | M5 | 8.0 | 3.0 | 10 | 4.5 | 0.8 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Steel 12,9 d1 M5 l1 8.0 Ball dia. 3.0 TX drive 10 Static load
max.
kN 4.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34047.W2052 | Round | Stainless | M5 | 8.0 | 3.0 | 10 | 4.5 | 0.8 | |||||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Stainless d1 M5 l1 8.0 Ball dia. 3.0 TX drive 10 Static load
max.
kN 4.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34047.W1054 | Round | Steel 12,9 | M5 | 12.0 | 3.0 | 10 | 4.5 | 1.3 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Steel 12,9 d1 M5 l1 12.0 Ball dia. 3.0 TX drive 10 Static load
max.
kN 4.5 Weight
g 1.3 | |||||||||||||||||||||||||||
34047.W2054 | Round | Stainless | M5 | 12.0 | 3.0 | 10 | 4.5 | 1.3 | |||||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Stainless d1 M5 l1 12.0 Ball dia. 3.0 TX drive 10 Static load
max.
kN 4.5 Weight
g 1.3 | |||||||||||||||||||||||||||
34047.W1062 | Round | Steel 12,9 | M6 | 10.8 | 4.0 | 15 | 9.0 | 1.5 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Steel 12,9 d1 M6 l1 10.8 Ball dia. 4.0 TX drive 15 Static load
max.
kN 9.0 Weight
g 1.5 | |||||||||||||||||||||||||||
34047.W2062 | Round | Stainless | M6 | 10.8 | 4.0 | 15 | 9.0 | 1.5 | |||||||||||||||||||
£ 4.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Stainless d1 M6 l1 10.8 Ball dia. 4.0 TX drive 15 Static load
max.
kN 9.0 Weight
g 1.5 | |||||||||||||||||||||||||||
34047.W1064 | Round | Steel 12,9 | M6 | 16.8 | 4.0 | 15 | 9.0 | 1.9 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Steel 12,9 d1 M6 l1 16.8 Ball dia. 4.0 TX drive 15 Static load
max.
kN 9.0 Weight
g 1.9 | |||||||||||||||||||||||||||
34047.W2064 | Round | Stainless | M6 | 16.8 | 4.0 | 15 | 9.0 | 1.9 | |||||||||||||||||||
£ 4.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Round Material type Stainless d1 M6 l1 16.8 Ball dia. 4.0 TX drive 15 Static load
max.
kN 9.0 Weight
g 1.9 |
Steel type-
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel hardened.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
* stated load capacity relate to steel version only.
Torx drive for improved installation.
Ball not secured against rotation. For other types see following pages.