Price & Availability | Article | Material | Ball type | d1 | d2 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34041.W0032 | Steel | Round | M 3 | 1.5 | 5.0 | 1.5 | 2.5 | 0.2 | |||||||||||||||||||
£ 5.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 3 d2 1.5 l1 5.0 A/F 1.5 Static load
max.
kN 2.5 Weight
g 0.2 | |||||||||||||||||||||||||||
34041.W0033 | Steel | Round | M 3 | 1.5 | 7.5 | 1.5 | 2.5 | 0.2 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 3 d2 1.5 l1 7.5 A/F 1.5 Static load
max.
kN 2.5 Weight
g 0.2 | |||||||||||||||||||||||||||
34041.W0034 | Steel | Round | M 3 | 1.5 | 10.0 | 1.5 | 2.5 | 0.3 | |||||||||||||||||||
£ 5.20 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 3 d2 1.5 l1 10.0 A/F 1.5 Static load
max.
kN 2.5 Weight
g 0.3 | |||||||||||||||||||||||||||
34041.W0042 | Steel | Round | M 4 | 2.5 | 6.0 | 2.0 | 3.5 | 0.5 | |||||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 194 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 6.0 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.5 | |||||||||||||||||||||||||||
34041.W0043 | Steel | Round | M 4 | 2.5 | 8.0 | 2.0 | 3.5 | 0.6 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 8.0 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.6 | |||||||||||||||||||||||||||
34041.W0044 | Steel | Round | M 4 | 2.5 | 10.0 | 2.0 | 3.5 | 0.8 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 10.0 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34041.W0045 | Steel | Round | M 4 | 2.5 | 12.0 | 2.0 | 3.5 | 0.7 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 12.0 A/F 2.0 Static load
max.
kN 3.5 Weight
g 0.7 | |||||||||||||||||||||||||||
34041.W0046 | Steel | Round | M 4 | 2.5 | 16.0 | 2.0 | 3.5 | 1.2 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 75 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 16.0 A/F 2.0 Static load
max.
kN 3.5 Weight
g 1.2 | |||||||||||||||||||||||||||
34041.W0052 | Steel | Round | M 5 | 3.0 | 8.0 | 2.5 | 4.5 | 0.8 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 8.0 A/F 2.5 Static load
max.
kN 4.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34041.W0053 | Steel | Round | M 5 | 3.0 | 10.0 | 2.5 | 4.5 | 1.1 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 10.0 A/F 2.5 Static load
max.
kN 4.5 Weight
g 1.1 | |||||||||||||||||||||||||||
34041.W0054 | Steel | Round | M 5 | 3.0 | 12.0 | 2.5 | 4.5 | 1.3 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 12.0 A/F 2.5 Static load
max.
kN 4.5 Weight
g 1.3 | |||||||||||||||||||||||||||
34041.W0055 | Steel | Round | M 5 | 3.0 | 16.0 | 2.5 | 4.5 | 1.5 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 16.0 A/F 2.5 Static load
max.
kN 4.5 Weight
g 1.5 | |||||||||||||||||||||||||||
34041.W0056 | Steel | Round | M 5 | 3.0 | 20.0 | 2.5 | 4.5 | 2.2 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 20.0 A/F 2.5 Static load
max.
kN 4.5 Weight
g 2.2 | |||||||||||||||||||||||||||
34041.W0058 | Steel | Round | M 5 | 3.0 | 25.0 | 2.5 | 4.5 | 2.8 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 25.0 A/F 2.5 Static load
max.
kN 4.5 Weight
g 2.8 | |||||||||||||||||||||||||||
34041.W0062 | Steel | Round | M 6 | 4.0 | 10.8 | 3.0 | 9.0 | 1.5 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 140 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 10.8 A/F 3.0 Static load
max.
kN 9.0 Weight
g 1.5 | |||||||||||||||||||||||||||
34041.W0063 | Steel | Round | M 6 | 4.0 | 12.8 | 3.8 | 9.0 | 1.9 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 12.8 A/F 3.8 Static load
max.
kN 9.0 Weight
g 1.9 | |||||||||||||||||||||||||||
34041.W0064 | Steel | Round | M 6 | 4.0 | 16.8 | 3.0 | 9.0 | 2.5 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 16.8 A/F 3.0 Static load
max.
kN 9.0 Weight
g 2.5 | |||||||||||||||||||||||||||
34041.W0065 | Steel | Round | M 6 | 4.0 | 20.8 | 3.0 | 9.0 | 3.3 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 20.8 A/F 3.0 Static load
max.
kN 9.0 Weight
g 3.3 | |||||||||||||||||||||||||||
34041.W0066 | Steel | Round | M 6 | 4.0 | 25.8 | 3.0 | 9.0 | 4.0 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 25.8 A/F 3.0 Static load
max.
kN 9.0 Weight
g 4.0 | |||||||||||||||||||||||||||
34041.W0081 | Steel | Round | M 8 | 5.5 | 11.2 | 4.0 | 15.0 | 2.6 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 11.2 A/F 4.0 Static load
max.
kN 15.0 Weight
g 2.6 | |||||||||||||||||||||||||||
34041.W0082 | Steel | Round | M 8 | 5.5 | 13.2 | 4.0 | 15.0 | 3.0 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 13.2 A/F 4.0 Static load
max.
kN 15.0 Weight
g 3.0 | |||||||||||||||||||||||||||
34041.W0083 | Steel | Round | M 8 | 5.5 | 17.2 | 4.0 | 15.0 | 4.2 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 17.2 A/F 4.0 Static load
max.
kN 15.0 Weight
g 4.2 | |||||||||||||||||||||||||||
34041.W0084 | Steel | Round | M 8 | 5.5 | 21.2 | 4.0 | 15.0 | 5.4 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 21.2 A/F 4.0 Static load
max.
kN 15.0 Weight
g 5.4 | |||||||||||||||||||||||||||
34041.W0085 | Steel | Round | M 8 | 5.5 | 26.2 | 4.0 | 15.0 | 6.9 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 26.2 A/F 4.0 Static load
max.
kN 15.0 Weight
g 6.9 | |||||||||||||||||||||||||||
34041.W0086 | Steel | Round | M 8 | 5.5 | 31.2 | 4.0 | 15.0 | 8.4 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 31.2 A/F 4.0 Static load
max.
kN 15.0 Weight
g 8.4 | |||||||||||||||||||||||||||
34041.W0101 | Steel | Round | M10 | 7.0 | 13.7 | 5.0 | 20.0 | 4.8 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 13.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 4.8 | |||||||||||||||||||||||||||
34041.W0102 | Steel | Round | M10 | 7.0 | 17.7 | 5.0 | 20.0 | 6.2 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 17.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 6.2 | |||||||||||||||||||||||||||
34041.W0103 | Steel | Round | M10 | 7.0 | 21.7 | 5.0 | 20.0 | 8.1 | |||||||||||||||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 21.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 8.1 | |||||||||||||||||||||||||||
34041.W0104 | Steel | Round | M10 | 7.0 | 26.7 | 5.0 | 20.0 | 11.0 | |||||||||||||||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 26.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 11.0 | |||||||||||||||||||||||||||
34041.W0105 | Steel | Round | M10 | 7.0 | 31.7 | 5.0 | 20.0 | 13.0 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 31.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 13.0 | |||||||||||||||||||||||||||
34041.W0106 | Steel | Round | M10 | 7.0 | 36.7 | 5.0 | 20.0 | 15.0 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 36.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 15.0 | |||||||||||||||||||||||||||
34041.W0108 | Steel | Round | M10 | 7.0 | 41.7 | 5.0 | 20.0 | 15.0 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 41.7 A/F 5.0 Static load
max.
kN 20.0 Weight
g 15.0 | |||||||||||||||||||||||||||
34041.W0121 | Steel | Round | M12 | 8.5 | 18.0 | 6.0 | 30.0 | 9.3 | |||||||||||||||||||
£ 4.63 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 18.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 9.3 | |||||||||||||||||||||||||||
34041.W0122 | Steel | Round | M12 | 8.5 | 22.0 | 6.0 | 30.0 | 11.0 | |||||||||||||||||||
£ 4.63 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 22.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 11.0 | |||||||||||||||||||||||||||
34041.W0123 | Steel | Round | M12 | 8.5 | 27.0 | 6.0 | 30.0 | 15.0 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 27.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 15.0 | |||||||||||||||||||||||||||
34041.W0124 | Steel | Round | M12 | 8.5 | 32.0 | 6.0 | 30.0 | 18.0 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 32.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 18.0 | |||||||||||||||||||||||||||
34041.W0126 | Steel | Round | M12 | 8.5 | 42.0 | 6.0 | 30.0 | 25.0 | |||||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 42.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 25.0 | |||||||||||||||||||||||||||
34041.W0128 | Steel | Round | M12 | 8.5 | 52.0 | 6.0 | 30.0 | 32.5 | |||||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 52.0 A/F 6.0 Static load
max.
kN 30.0 Weight
g 32.5 | |||||||||||||||||||||||||||
34041.W0161 | Steel | Round | M16 | 12.0 | 23.3 | 8.0 | 30.0 | 22.0 | |||||||||||||||||||
£ 8.18 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M16 d2 12.0 l1 23.3 A/F 8.0 Static load
max.
kN 30.0 Weight
g 22.0 | |||||||||||||||||||||||||||
34041.W0162 | Steel | Round | M16 | 12.0 | 28.3 | 8.0 | 60.0 | 27.0 | |||||||||||||||||||
£ 8.18 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M16 d2 12.0 l1 28.3 A/F 8.0 Static load
max.
kN 60.0 Weight
g 27.0 | |||||||||||||||||||||||||||
34041.W0164 | Steel | Round | M16 | 12.0 | 38.3 | 8.0 | 60.0 | 40.0 | |||||||||||||||||||
£ 8.59 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M16 d2 12.0 l1 38.3 A/F 8.0 Static load
max.
kN 60.0 Weight
g 40.0 | |||||||||||||||||||||||||||
34041.W0166 | Steel | Round | M16 | 12.0 | 53.3 | 8.0 | 60.0 | 62.0 | |||||||||||||||||||
£ 9.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M16 d2 12.0 l1 53.3 A/F 8.0 Static load
max.
kN 60.0 Weight
g 62.0 | |||||||||||||||||||||||||||
34041.W0202 | Steel | Round | M20 | 15.0 | 34.2 | 10.0 | 90.0 | 52.0 | |||||||||||||||||||
£ 18.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M20 d2 15.0 l1 34.2 A/F 10.0 Static load
max.
kN 90.0 Weight
g 52.0 | |||||||||||||||||||||||||||
34041.W0204 | Steel | Round | M20 | 15.0 | 42.2 | 10.0 | 90.0 | 72.0 | |||||||||||||||||||
£ 18.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M20 d2 15.0 l1 42.2 A/F 10.0 Static load
max.
kN 90.0 Weight
g 72.0 | |||||||||||||||||||||||||||
34041.W0205 | Steel | Round | M20 | 15.0 | 54.2 | 10.0 | 90.0 | 93.0 | |||||||||||||||||||
£ 18.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M20 d2 15.0 l1 54.2 A/F 10.0 Static load
max.
kN 90.0 Weight
g 93.0 | |||||||||||||||||||||||||||
34041.W0206 | Steel | Round | M20 | 15.0 | 64.2 | 10.0 | 90.0 | 115.0 | |||||||||||||||||||
£ 20.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M20 d2 15.0 l1 64.2 A/F 10.0 Static load
max.
kN 90.0 Weight
g 115.0 | |||||||||||||||||||||||||||
34041.W0242 | Steel | Round | M24 | 18.0 | 39.7 | 12.0 | 120.0 | 87.0 | |||||||||||||||||||
£ 26.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M24 d2 18.0 l1 39.7 A/F 12.0 Static load
max.
kN 120.0 Weight
g 87.0 | |||||||||||||||||||||||||||
34041.W0244 | Steel | Round | M24 | 18.0 | 54.7 | 12.0 | 120.0 | 129.0 | |||||||||||||||||||
£ 29.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M24 d2 18.0 l1 54.7 A/F 12.0 Static load
max.
kN 120.0 Weight
g 129.0 | |||||||||||||||||||||||||||
34041.W0246 | Steel | Round | M24 | 18.0 | 84.7 | 12.0 | 120.0 | 222.0 | |||||||||||||||||||
£ 34.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M24 d2 18.0 l1 84.7 A/F 12.0 Static load
max.
kN 120.0 Weight
g 222.0 | |||||||||||||||||||||||||||
34041.W0747 | Stainless | Round | M 3 | 1.5 | 5.0 | 1.5 | - | 0.2 | |||||||||||||||||||
£ 6.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 3 d2 1.5 l1 5.0 A/F 1.5 Static load
max.
kN - Weight
g 0.2 | |||||||||||||||||||||||||||
34041.W0748 | Stainless | Round | M 3 | 1.5 | 7.5 | 1.5 | - | 0.2 | |||||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 3 d2 1.5 l1 7.5 A/F 1.5 Static load
max.
kN - Weight
g 0.2 | |||||||||||||||||||||||||||
34041.W0749 | Stainless | Round | M 3 | 1.5 | 10.0 | 1.5 | - | 0.3 | |||||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 3 d2 1.5 l1 10.0 A/F 1.5 Static load
max.
kN - Weight
g 0.3 | |||||||||||||||||||||||||||
34041.W0750 | Stainless | Round | M 4 | 2.5 | 6.0 | 2.0 | - | 0.5 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 6.0 A/F 2.0 Static load
max.
kN - Weight
g 0.5 | |||||||||||||||||||||||||||
34041.W0752 | Stainless | Round | M 4 | 2.5 | 8.0 | 2.0 | - | 0.6 | |||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 8.0 A/F 2.0 Static load
max.
kN - Weight
g 0.6 | |||||||||||||||||||||||||||
34041.W0754 | Stainless | Round | M 4 | 2.5 | 10.0 | 2.0 | - | 0.8 | |||||||||||||||||||
£ 5.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 10.0 A/F 2.0 Static load
max.
kN - Weight
g 0.8 | |||||||||||||||||||||||||||
34041.W0756 | Stainless | Round | M 4 | 2.5 | 12.0 | 2.0 | - | 0.7 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 12.0 A/F 2.0 Static load
max.
kN - Weight
g 0.7 | |||||||||||||||||||||||||||
34041.W0758 | Stainless | Round | M 4 | 2.5 | 16.0 | 2.0 | - | 1.2 | |||||||||||||||||||
£ 5.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 16.0 A/F 2.0 Static load
max.
kN - Weight
g 1.2 | |||||||||||||||||||||||||||
34041.W0760 | Stainless | Round | M 5 | 3.0 | 8.0 | 2.5 | - | 0.8 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 8.0 A/F 2.5 Static load
max.
kN - Weight
g 0.8 | |||||||||||||||||||||||||||
34041.W0761 | Stainless | Round | M 5 | 3.0 | 10.0 | 2.5 | - | 1.1 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 10.0 A/F 2.5 Static load
max.
kN - Weight
g 1.1 | |||||||||||||||||||||||||||
34041.W0762 | Stainless | Round | M 5 | 3.0 | 12.0 | 2.5 | - | 1.3 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 12.0 A/F 2.5 Static load
max.
kN - Weight
g 1.3 | |||||||||||||||||||||||||||
34041.W0763 | Stainless | Round | M 5 | 3.0 | 16.0 | 2.5 | - | 1.5 | |||||||||||||||||||
£ 4.98 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 16.0 A/F 2.5 Static load
max.
kN - Weight
g 1.5 | |||||||||||||||||||||||||||
34041.W0764 | Stainless | Round | M 5 | 3.0 | 20.0 | 2.5 | - | 2.2 | |||||||||||||||||||
£ 4.98 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 20.0 A/F 2.5 Static load
max.
kN - Weight
g 2.2 | |||||||||||||||||||||||||||
34041.W0765 | Stainless | Round | M 5 | 3.0 | 25.0 | 2.5 | - | 2.8 | |||||||||||||||||||
£ 4.98 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 25.0 A/F 2.5 Static load
max.
kN - Weight
g 2.8 | |||||||||||||||||||||||||||
34041.W0770 | Stainless | Round | M 6 | 4.0 | 10.8 | 3.0 | - | 1.5 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 143 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 10.8 A/F 3.0 Static load
max.
kN - Weight
g 1.5 | |||||||||||||||||||||||||||
34041.W0772 | Stainless | Round | M 6 | 4.0 | 12.8 | 3.0 | - | 1.9 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 12.8 A/F 3.0 Static load
max.
kN - Weight
g 1.9 | |||||||||||||||||||||||||||
34041.W0774 | Stainless | Round | M 6 | 4.0 | 16.8 | 3.0 | - | 2.5 | |||||||||||||||||||
£ 5.33 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 16.8 A/F 3.0 Static load
max.
kN - Weight
g 2.5 | |||||||||||||||||||||||||||
34041.W0775 | Stainless | Round | M 6 | 4.0 | 20.8 | 3.0 | - | 3.3 | |||||||||||||||||||
£ 5.33 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 20.8 A/F 3.0 Static load
max.
kN - Weight
g 3.3 | |||||||||||||||||||||||||||
34041.W0776 | Stainless | Round | M 6 | 4.0 | 25.8 | 3.0 | - | 4.0 | |||||||||||||||||||
£ 5.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 25.8 A/F 3.0 Static load
max.
kN - Weight
g 4.0 | |||||||||||||||||||||||||||
34041.W0780 | Stainless | Round | M 8 | 5.5 | 11.2 | 4.0 | - | 2.6 | |||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 115 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 11.2 A/F 4.0 Static load
max.
kN - Weight
g 2.6 | |||||||||||||||||||||||||||
34041.W0782 | Stainless | Round | M 8 | 5.5 | 13.2 | 4.0 | - | 3.0 | |||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 13.2 A/F 4.0 Static load
max.
kN - Weight
g 3.0 | |||||||||||||||||||||||||||
34041.W0783 | Stainless | Round | M 8 | 5.5 | 17.2 | 4.0 | - | 4.2 | |||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 17.2 A/F 4.0 Static load
max.
kN - Weight
g 4.2 | |||||||||||||||||||||||||||
34041.W0784 | Stainless | Round | M 8 | 5.5 | 21.2 | 4.0 | - | 5.4 | |||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 21.2 A/F 4.0 Static load
max.
kN - Weight
g 5.4 | |||||||||||||||||||||||||||
34041.W0785 | Stainless | Round | M 8 | 5.5 | 26.2 | 4.0 | - | 6.9 | |||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 26.2 A/F 4.0 Static load
max.
kN - Weight
g 6.9 | |||||||||||||||||||||||||||
34041.W0786 | Stainless | Round | M 8 | 5.5 | 31.2 | 4.0 | - | 8.4 | |||||||||||||||||||
£ 6.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 31.2 A/F 4.0 Static load
max.
kN - Weight
g 8.4 | |||||||||||||||||||||||||||
34041.W0790 | Stainless | Round | M10 | 7.0 | 13.7 | 5.0 | - | 4.8 | |||||||||||||||||||
£ 6.72 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 13.7 A/F 5.0 Static load
max.
kN - Weight
g 4.8 | |||||||||||||||||||||||||||
34041.W0792 | Stainless | Round | M10 | 7.0 | 17.7 | 5.0 | - | 6.2 | |||||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 17.7 A/F 5.0 Static load
max.
kN - Weight
g 6.2 | |||||||||||||||||||||||||||
34041.W0793 | Stainless | Round | M10 | 7.0 | 21.7 | 5.0 | - | 8.1 | |||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 21.7 A/F 5.0 Static load
max.
kN - Weight
g 8.1 | |||||||||||||||||||||||||||
34041.W0794 | Stainless | Round | M10 | 7.0 | 26.7 | 5.0 | - | 11.0 | |||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 26.7 A/F 5.0 Static load
max.
kN - Weight
g 11.0 | |||||||||||||||||||||||||||
34041.W0795 | Stainless | Round | M10 | 7.0 | 31.7 | 5.0 | - | 13.0 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 31.7 A/F 5.0 Static load
max.
kN - Weight
g 13.0 | |||||||||||||||||||||||||||
34041.W0796 | Stainless | Round | M10 | 7.0 | 36.7 | 5.0 | - | 15.0 | |||||||||||||||||||
£ 7.29 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 36.7 A/F 5.0 Static load
max.
kN - Weight
g 15.0 | |||||||||||||||||||||||||||
34041.W0798 | Stainless | Round | M10 | 7.0 | 41.7 | 5.0 | - | 15.0 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 41.7 A/F 5.0 Static load
max.
kN - Weight
g 15.0 | |||||||||||||||||||||||||||
34041.W0800 | Stainless | Round | M12 | 8.5 | 18.0 | 6.0 | - | 9.3 | |||||||||||||||||||
£ 8.24 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 18.0 A/F 6.0 Static load
max.
kN - Weight
g 9.3 | |||||||||||||||||||||||||||
34041.W0802 | Stainless | Round | M12 | 8.5 | 22.0 | 6.0 | - | 11.0 | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 22.0 A/F 6.0 Static load
max.
kN - Weight
g 11.0 | |||||||||||||||||||||||||||
34041.W0803 | Stainless | Round | M12 | 8.5 | 27.0 | 6.0 | - | 15.0 | |||||||||||||||||||
£ 8.59 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 27.0 A/F 6.0 Static load
max.
kN - Weight
g 15.0 | |||||||||||||||||||||||||||
34041.W0804 | Stainless | Round | M12 | 8.5 | 32.0 | 6.0 | - | 18.0 | |||||||||||||||||||
£ 8.91 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 32.0 A/F 6.0 Static load
max.
kN - Weight
g 18.0 | |||||||||||||||||||||||||||
34041.W0806 | Stainless | Round | M12 | 8.5 | 42.0 | 6.0 | - | 25.0 | |||||||||||||||||||
£ 9.48 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 42.0 A/F 6.0 Static load
max.
kN - Weight
g 25.0 | |||||||||||||||||||||||||||
34041.W0808 | Stainless | Round | M12 | 8.5 | 52.0 | 6.0 | - | 32.5 | |||||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 52.0 A/F 6.0 Static load
max.
kN - Weight
g 32.5 | |||||||||||||||||||||||||||
34041.W0810 | Stainless | Round | M16 | 12.0 | 23.3 | 8.0 | - | 22.0 | |||||||||||||||||||
£ 14.96 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M16 d2 12.0 l1 23.3 A/F 8.0 Static load
max.
kN - Weight
g 22.0 | |||||||||||||||||||||||||||
34041.W0812 | Stainless | Round | M16 | 12.0 | 28.3 | 8.0 | - | 27.0 | |||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M16 d2 12.0 l1 28.3 A/F 8.0 Static load
max.
kN - Weight
g 27.0 | |||||||||||||||||||||||||||
34041.W0814 | Stainless | Round | M16 | 12.0 | 38.3 | 8.0 | - | 40.0 | |||||||||||||||||||
£ 16.48 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M16 d2 12.0 l1 38.3 A/F 8.0 Static load
max.
kN - Weight
g 40.0 | |||||||||||||||||||||||||||
34041.W0816 | Stainless | Round | M16 | 12.0 | 53.3 | 8.0 | - | 62.0 | |||||||||||||||||||
£ 18.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M16 d2 12.0 l1 53.3 A/F 8.0 Static load
max.
kN - Weight
g 62.0 |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. temperature 250°C.
Ball not secured against rotation. For other types see following pages.
*Max. static load relates to steel version only.