Thrust Screws - Ball Ended
headless - round ball - metal
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 3.86 | 0% |
| 10-19 | £ 3.47 | 10% |
| 20-49 | £ 3.28 | 15% |
| 50-99 | £ 3.09 | 20% |
| 100+ | £ 2.90 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. temperature 250°C.
Ball not secured against rotation. For other types see following pages.
*Max. static load relates to steel version only.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































