Thrust Screws - Ball Ended
headless - round ball - metal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 16.59 | 0% |
10-19 | £ 14.93 | 10% |
20-49 | £ 14.10 | 15% |
50-99 | £ 13.27 | 20% |
100+ | £ 12.44 | 25% |
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
These short ball ended thrust screws are particularly suited for use with parallel shanks DIN 1835E, in combination with either Whistle Notch or Weldon Tool Holding fixtures.
Maximised load transmission due to movable ball.