Price & Availability | Article | Material | Type | d1 | d2 | d3 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34053.W0530 | Steel | Flat, Plain | M 4x0,35 | 1.3 | 2.5 | 5.6 | 2 | 3.5 | 0.6 | |||||||||||||||||||
£ 7.42 per unit (click for quantity discounts) Ready to despatch 281 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 4x0,35 d2 1.3 d3 2.5 l1 5.6 A/F 2 Static load
max.
kN 3.5 Weight
g 0.6 | ||||||||||||||||||||||||||||
34053.W0532 | Steel | Flat, Plain | M 4x0,35 | 1.3 | 2.5 | 9.6 | 2 | 3.5 | 0.8 | |||||||||||||||||||
£ 7.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 4x0,35 d2 1.3 d3 2.5 l1 9.6 A/F 2 Static load
max.
kN 3.5 Weight
g 0.8 | ||||||||||||||||||||||||||||
34053.W0540 | Steel | Flat, Plain | M 4x0,5 | 1.3 | 2.5 | 5.6 | 2 | 3.5 | 0.4 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 4x0,5 d2 1.3 d3 2.5 l1 5.6 A/F 2 Static load
max.
kN 3.5 Weight
g 0.4 | ||||||||||||||||||||||||||||
34053.W0542 | Steel | Flat, Plain | M 4x0,5 | 1.3 | 2.5 | 9.6 | 2 | 3.5 | 0.8 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 4x0,5 d2 1.3 d3 2.5 l1 9.6 A/F 2 Static load
max.
kN 3.5 Weight
g 0.8 | ||||||||||||||||||||||||||||
34053.W0552 | Steel | Flat, Plain | M 5x0,5 | 2.2 | 3.0 | 7.5 | 3 | 4.5 | 0.7 | |||||||||||||||||||
£ 7.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 5x0,5 d2 2.2 d3 3.0 l1 7.5 A/F 3 Static load
max.
kN 4.5 Weight
g 0.7 | ||||||||||||||||||||||||||||
34053.W0554 | Steel | Flat, Plain | M 5x0,5 | 2.2 | 3.0 | 11.5 | 3 | 4.5 | 1.2 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 5x0,5 d2 2.2 d3 3.0 l1 11.5 A/F 3 Static load
max.
kN 4.5 Weight
g 1.2 | ||||||||||||||||||||||||||||
34053.W0562 | Steel | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 10.0 | 3 | 9.0 | 1.3 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 10.0 A/F 3 Static load
max.
kN 9.0 Weight
g 1.3 | ||||||||||||||||||||||||||||
34053.W0563 | Steel | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 12.0 | 3 | 9.0 | 1.8 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 12.0 A/F 3 Static load
max.
kN 9.0 Weight
g 1.8 | ||||||||||||||||||||||||||||
34053.W0564 | Steel | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 16.0 | 3 | 9.0 | 2.4 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 16.0 A/F 3 Static load
max.
kN 9.0 Weight
g 2.4 | ||||||||||||||||||||||||||||
34053.W0565 | Steel | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 20.0 | 3 | 9.0 | 3.0 | |||||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 20.0 A/F 3 Static load
max.
kN 9.0 Weight
g 3.0 | ||||||||||||||||||||||||||||
34053.W0566 | Steel | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 25.0 | 3 | 9.0 | 3.0 | |||||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 25.0 A/F 3 Static load
max.
kN 9.0 Weight
g 3.0 | ||||||||||||||||||||||||||||
34053.W0581 | Steel | Flat, Plain | M 8x1,0 | 4.5 | 5.5 | 10.0 | 4 | 15.0 | 2.6 | |||||||||||||||||||
£ 7.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 8x1,0 d2 4.5 d3 5.5 l1 10.0 A/F 4 Static load
max.
kN 15.0 Weight
g 2.6 | ||||||||||||||||||||||||||||
34053.W0584 | Steel | Flat, Plain | M 8x1,0 | 4.5 | 5.5 | 20.0 | 4 | 15.0 | 5.3 | |||||||||||||||||||
£ 7.70 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Flat, Plain d1 M 8x1,0 d2 4.5 d3 5.5 l1 20.0 A/F 4 Static load
max.
kN 15.0 Weight
g 5.3 | ||||||||||||||||||||||||||||
34053.W0830 | Stainless | Flat, Plain | M 4x0,35 | 1.3 | 2.5 | 5.6 | 2 | - | 0.6 | |||||||||||||||||||
£ 9.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 4x0,35 d2 1.3 d3 2.5 l1 5.6 A/F 2 Static load
max.
kN - Weight
g 0.6 | ||||||||||||||||||||||||||||
34053.W0832 | Stainless | Flat, Plain | M 4x0,35 | 1.3 | 2.5 | 9.6 | 2 | - | 0.8 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 4x0,35 d2 1.3 d3 2.5 l1 9.6 A/F 2 Static load
max.
kN - Weight
g 0.8 | ||||||||||||||||||||||||||||
34053.W0838 | Stainless | Flat, Plain | M 4x0,5 | 1.3 | 2.5 | 5.6 | 2 | - | 0.4 | |||||||||||||||||||
£ 9.60 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 4x0,5 d2 1.3 d3 2.5 l1 5.6 A/F 2 Static load
max.
kN - Weight
g 0.4 | ||||||||||||||||||||||||||||
34053.W0839 | Stainless | Flat, Plain | M 4x0,5 | 1.3 | 2.5 | 9.6 | 2 | - | 0.8 | |||||||||||||||||||
£ 9.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 4x0,5 d2 1.3 d3 2.5 l1 9.6 A/F 2 Static load
max.
kN - Weight
g 0.8 | ||||||||||||||||||||||||||||
34053.W0833 | Stainless | Flat, Plain | M 5x0,5 | 2.2 | 3.0 | 7.5 | 3 | - | 0.7 | |||||||||||||||||||
£ 9.48 per unit (click for quantity discounts) Ready to despatch 81 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 5x0,5 d2 2.2 d3 3.0 l1 7.5 A/F 3 Static load
max.
kN - Weight
g 0.7 | ||||||||||||||||||||||||||||
34053.W0835 | Stainless | Flat, Plain | M 5x0,5 | 2.2 | 3.0 | 11.5 | 3 | - | 1.2 | |||||||||||||||||||
£ 9.57 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 5x0,5 d2 2.2 d3 3.0 l1 11.5 A/F 3 Static load
max.
kN - Weight
g 1.2 | ||||||||||||||||||||||||||||
34053.W0840 | Stainless | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 10.0 | 3 | - | 1.3 | |||||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 10.0 A/F 3 Static load
max.
kN - Weight
g 1.3 | ||||||||||||||||||||||||||||
34053.W0842 | Stainless | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 12.0 | 3 | - | 1.8 | |||||||||||||||||||
£ 10.46 per unit (click for quantity discounts) Ready to despatch 83 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 12.0 A/F 3 Static load
max.
kN - Weight
g 1.8 | ||||||||||||||||||||||||||||
34053.W0844 | Stainless | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 16.0 | 3 | - | 2.4 | |||||||||||||||||||
£ 10.55 per unit (click for quantity discounts) Ready to despatch 286 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 16.0 A/F 3 Static load
max.
kN - Weight
g 2.4 | ||||||||||||||||||||||||||||
34053.W0845 | Stainless | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 20.0 | 3 | - | 3.0 | |||||||||||||||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 20.0 A/F 3 Static load
max.
kN - Weight
g 3.0 | ||||||||||||||||||||||||||||
34053.W0846 | Stainless | Flat, Plain | M 6x0,5 | 3.2 | 4.0 | 25.0 | 3 | - | 3.0 | |||||||||||||||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 6x0,5 d2 3.2 d3 4.0 l1 25.0 A/F 3 Static load
max.
kN - Weight
g 3.0 | ||||||||||||||||||||||||||||
34053.W0850 | Stainless | Flat, Plain | M 8x1,0 | 4.5 | 5.5 | 10.0 | 4 | - | 2.6 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 8x1,0 d2 4.5 d3 5.5 l1 10.0 A/F 4 Static load
max.
kN - Weight
g 2.6 | ||||||||||||||||||||||||||||
34053.W0854 | Stainless | Flat, Plain | M 8x1,0 | 4.5 | 5.5 | 20.0 | 4 | - | 5.3 | |||||||||||||||||||
£ 12.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Flat, Plain d1 M 8x1,0 d2 4.5 d3 5.5 l1 20.0 A/F 4 Static load
max.
kN - Weight
g 5.3 |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
These ball ended thrust screws have a fine thread, for precise adjustment.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.
*Max static load relates to steel version only.