Price & Availability | Article | Coupling Type | d1 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 min. | l5 | Tensile & compression load max. kN | A/F1 | A/F2 | Axial offset x max. | Weight g | ||||||||||||||||||
64500.W0020 | Screw | M20 | 44.0 | - | 93.5 | 29.0 | 35 | 23.5 | 45.5 | 30.0 | 41 | 30 | 1.0 | 571 | |||||||||||||||||||
£ 78.10 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M20 d2 44.0 d3 - l1
≈ 93.5 l2
min. 29.0 l3 35 l4
min. 23.5 l5 45.5 Tensile & compression load
max.
kN 30.0 A/F1 41 A/F2 30 Axial offset x
max. 1.0 Weight
g 571 |
Body: steel, heat-treated, phosphated. Lock nut: steel, blackened (ISO 4035/8675).
For quick coupling/uncoupling of components within a linear movement application, with the additional advantage of compensating for radial off-set between the components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.