Price & Availability | Article | Coupling Type | d1 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 min. | l5 | Tensile & compression load max. kN | A/F1 | A/F2 | Axial offset x max. | Weight g | ||||||||||||||||||
64500.W0006 | Screw | M_6 | 21.0 | - | 37.5 | 11.0 | 14 | 9.0 | 18.0 | 2.5 | 19 | 10 | 0.6 | 44 | |||||||||||||||||||
£ 37.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M_6 d2 21.0 d3 - l1
≈ 37.5 l2
min. 11.0 l3 14 l4
min. 9.0 l5 18.0 Tensile & compression load
max.
kN 2.5 A/F1 19 A/F2 10 Axial offset x
max. 0.6 Weight
g 44 | |||||||||||||||||||||||||||||||||
64500.W0008 | Screw | M_8 | 26.0 | - | 45.0 | 13.5 | 17 | 11.5 | 22.5 | 4.5 | 24 | 13 | 0.7 | 86 | |||||||||||||||||||
£ 39.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M_8 d2 26.0 d3 - l1
≈ 45.0 l2
min. 13.5 l3 17 l4
min. 11.5 l5 22.5 Tensile & compression load
max.
kN 4.5 A/F1 24 A/F2 13 Axial offset x
max. 0.7 Weight
g 86 | |||||||||||||||||||||||||||||||||
64500.W0010 | Screw | M10 | 30.0 | - | 56.2 | 16.0 | 20 | 16.0 | 29.0 | 6.5 | 27 | 17 | 0.7 | 147 | |||||||||||||||||||
£ 46.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M10 d2 30.0 d3 - l1
≈ 56.2 l2
min. 16.0 l3 20 l4
min. 16.0 l5 29.0 Tensile & compression load
max.
kN 6.5 A/F1 27 A/F2 17 Axial offset x
max. 0.7 Weight
g 147 | |||||||||||||||||||||||||||||||||
64500.W0012 | Screw | M12 | 32.5 | - | 66.7 | 21.0 | 25 | 17.0 | 34.0 | 10.0 | 30 | 19 | 0.8 | 208 | |||||||||||||||||||
£ 53.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M12 d2 32.5 d3 - l1
≈ 66.7 l2
min. 21.0 l3 25 l4
min. 17.0 l5 34.0 Tensile & compression load
max.
kN 10.0 A/F1 30 A/F2 19 Axial offset x
max. 0.8 Weight
g 208 | |||||||||||||||||||||||||||||||||
64500.W0016 | Screw | M16 | 39.0 | - | 83.0 | 25.0 | 30 | 23.0 | 42.0 | 18.0 | 36 | 24 | 1.0 | 383 | |||||||||||||||||||
£ 64.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M16 d2 39.0 d3 - l1
≈ 83.0 l2
min. 25.0 l3 30 l4
min. 23.0 l5 42.0 Tensile & compression load
max.
kN 18.0 A/F1 36 A/F2 24 Axial offset x
max. 1.0 Weight
g 383 | |||||||||||||||||||||||||||||||||
64500.W0020 | Screw | M20 | 44.0 | - | 93.5 | 29.0 | 35 | 23.5 | 45.5 | 30.0 | 41 | 30 | 1.0 | 571 | |||||||||||||||||||
£ 78.10 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M20 d2 44.0 d3 - l1
≈ 93.5 l2
min. 29.0 l3 35 l4
min. 23.5 l5 45.5 Tensile & compression load
max.
kN 30.0 A/F1 41 A/F2 30 Axial offset x
max. 1.0 Weight
g 571 | |||||||||||||||||||||||||||||||||
64500.W0030 | Screw | M10 x 1,25 | 30.0 | - | 56.2 | 16.0 | 20 | 16.0 | 29.0 | 6.5 | 27 | 17 | 0.7 | 147 | |||||||||||||||||||
£ 46.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M10 x 1,25 d2 30.0 d3 - l1
≈ 56.2 l2
min. 16.0 l3 20 l4
min. 16.0 l5 29.0 Tensile & compression load
max.
kN 6.5 A/F1 27 A/F2 17 Axial offset x
max. 0.7 Weight
g 147 | |||||||||||||||||||||||||||||||||
64500.W0032 | Screw | M12 x 1,25 | 32.5 | - | 66.7 | 21.0 | 25 | 17.0 | 34.0 | 10.0 | 30 | 19 | 0.8 | 207 | |||||||||||||||||||
£ 53.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M12 x 1,25 d2 32.5 d3 - l1
≈ 66.7 l2
min. 21.0 l3 25 l4
min. 17.0 l5 34.0 Tensile & compression load
max.
kN 10.0 A/F1 30 A/F2 19 Axial offset x
max. 0.8 Weight
g 207 | |||||||||||||||||||||||||||||||||
64500.W0036 | Screw | M16 x 1,50 | 39.0 | - | 83.0 | 25.0 | 30 | 23.0 | 42.0 | 18.0 | 36 | 24 | 1.0 | 384 | |||||||||||||||||||
£ 64.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M16 x 1,50 d2 39.0 d3 - l1
≈ 83.0 l2
min. 25.0 l3 30 l4
min. 23.0 l5 42.0 Tensile & compression load
max.
kN 18.0 A/F1 36 A/F2 24 Axial offset x
max. 1.0 Weight
g 384 | |||||||||||||||||||||||||||||||||
64500.W0040 | Screw | M20 x 1,50 | 44.0 | - | 93.5 | 29.0 | 35 | 23.5 | 45.5 | 30.0 | 41 | 30 | 1.0 | 576 | |||||||||||||||||||
£ 78.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M20 x 1,50 d2 44.0 d3 - l1
≈ 93.5 l2
min. 29.0 l3 35 l4
min. 23.5 l5 45.5 Tensile & compression load
max.
kN 30.0 A/F1 41 A/F2 30 Axial offset x
max. 1.0 Weight
g 576 | |||||||||||||||||||||||||||||||||
64500.W0056 | Nut | M_6 | 21.0 | 11.0 | 37.5 | 11.0 | - | 9.0 | 18.0 | 2.5 | 19 | 10 | 0.6 | 47 | |||||||||||||||||||
£ 37.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M_6 d2 21.0 d3 11.0 l1
≈ 37.5 l2
min. 11.0 l3 - l4
min. 9.0 l5 18.0 Tensile & compression load
max.
kN 2.5 A/F1 19 A/F2 10 Axial offset x
max. 0.6 Weight
g 47 | |||||||||||||||||||||||||||||||||
64500.W0058 | Nut | M_8 | 26.0 | 14.4 | 45.0 | 13.5 | - | 11.5 | 22.5 | 4.0 | 24 | 13 | 0.7 | 91 | |||||||||||||||||||
£ 39.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M_8 d2 26.0 d3 14.4 l1
≈ 45.0 l2
min. 13.5 l3 - l4
min. 11.5 l5 22.5 Tensile & compression load
max.
kN 4.0 A/F1 24 A/F2 13 Axial offset x
max. 0.7 Weight
g 91 | |||||||||||||||||||||||||||||||||
64500.W0060 | Nut | M10 | 30.0 | 19.0 | 56.2 | 15.0 | - | 16.0 | 29.0 | 6.5 | 27 | 17 | 0.7 | 160 | |||||||||||||||||||
£ 46.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M10 d2 30.0 d3 19.0 l1
≈ 56.2 l2
min. 15.0 l3 - l4
min. 16.0 l5 29.0 Tensile & compression load
max.
kN 6.5 A/F1 27 A/F2 17 Axial offset x
max. 0.7 Weight
g 160 | |||||||||||||||||||||||||||||||||
64500.W0062 | Nut | M12 | 32.5 | 21.2 | 66.7 | 17.5 | - | 17.0 | 34.0 | 10.0 | 30 | 19 | 0.8 | 223 | |||||||||||||||||||
£ 53.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M12 d2 32.5 d3 21.2 l1
≈ 66.7 l2
min. 17.5 l3 - l4
min. 17.0 l5 34.0 Tensile & compression load
max.
kN 10.0 A/F1 30 A/F2 19 Axial offset x
max. 0.8 Weight
g 223 | |||||||||||||||||||||||||||||||||
64500.W0066 | Nut | M16 | 39.0 | 27.0 | 83.0 | 22.0 | - | 23.0 | 42.0 | 18.0 | 36 | 24 | 1.0 | 401 | |||||||||||||||||||
£ 64.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M16 d2 39.0 d3 27.0 l1
≈ 83.0 l2
min. 22.0 l3 - l4
min. 23.0 l5 42.0 Tensile & compression load
max.
kN 18.0 A/F1 36 A/F2 24 Axial offset x
max. 1.0 Weight
g 401 | |||||||||||||||||||||||||||||||||
64500.W0070 | Nut | M20 | 44.0 | 34.0 | 93.5 | 25.0 | - | 23.5 | 45.5 | 30.0 | 41 | 30 | 1.0 | 606 | |||||||||||||||||||
£ 78.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M20 d2 44.0 d3 34.0 l1
≈ 93.5 l2
min. 25.0 l3 - l4
min. 23.5 l5 45.5 Tensile & compression load
max.
kN 30.0 A/F1 41 A/F2 30 Axial offset x
max. 1.0 Weight
g 606 | |||||||||||||||||||||||||||||||||
64500.W0080 | Nut | M10 x 1,25 | 30.0 | 19.0 | 56.2 | 15.0 | - | 16.0 | 29.0 | 6.5 | 27 | 17 | 0.7 | 159 | |||||||||||||||||||
£ 46.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M10 x 1,25 d2 30.0 d3 19.0 l1
≈ 56.2 l2
min. 15.0 l3 - l4
min. 16.0 l5 29.0 Tensile & compression load
max.
kN 6.5 A/F1 27 A/F2 17 Axial offset x
max. 0.7 Weight
g 159 | |||||||||||||||||||||||||||||||||
64500.W0082 | Nut | M12 x 1,25 | 32.5 | 21.2 | 66.7 | 17.5 | - | 17.0 | 34.0 | 10.0 | 30 | 19 | 0.8 | 221 | |||||||||||||||||||
£ 53.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M12 x 1,25 d2 32.5 d3 21.2 l1
≈ 66.7 l2
min. 17.5 l3 - l4
min. 17.0 l5 34.0 Tensile & compression load
max.
kN 10.0 A/F1 30 A/F2 19 Axial offset x
max. 0.8 Weight
g 221 | |||||||||||||||||||||||||||||||||
64500.W0086 | Nut | M16 x 1,50 | 39.0 | 27.0 | 83.0 | 22.0 | - | 23.0 | 42.0 | 18.0 | 36 | 24 | 1.0 | 400 | |||||||||||||||||||
£ 64.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M16 x 1,50 d2 39.0 d3 27.0 l1
≈ 83.0 l2
min. 22.0 l3 - l4
min. 23.0 l5 42.0 Tensile & compression load
max.
kN 18.0 A/F1 36 A/F2 24 Axial offset x
max. 1.0 Weight
g 400 | |||||||||||||||||||||||||||||||||
64500.W0090 | Nut | M20 x 1,50 | 44.0 | 34.0 | 93.5 | 25.0 | - | 23.5 | 45.5 | 30.0 | 41 | 30 | 1.0 | 601 | |||||||||||||||||||
£ 78.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M20 x 1,50 d2 44.0 d3 34.0 l1
≈ 93.5 l2
min. 25.0 l3 - l4
min. 23.5 l5 45.5 Tensile & compression load
max.
kN 30.0 A/F1 41 A/F2 30 Axial offset x
max. 1.0 Weight
g 601 |
Body: steel, heat-treated, phosphated. Lock nut: steel, blackened (ISO 4035/8675).
For quick coupling/uncoupling of components within a linear movement application, with the additional advantage of compensating for radial off-set between the components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.