| Price & Availability | Article | d1 | d2 | d3 | l1 ≈ | l2 | l3 | ||||||||||||||||||
| 64700.W0406 | M 6 | 24.5 | 9.6 | 52 | 14 | 9.5 | |||||||||||||||||||
£ 80.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 24.5 d3 9.6 l1
≈ 52 l2 14 l3 9.5 | |||||||||||||||||||||||||
| 64700.W0408 | M 8 | 30.0 | 15.0 | 63 | 18 | 11.5 | |||||||||||||||||||
£ 86.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 30.0 d3 15.0 l1
≈ 63 l2 18 l3 11.5 | |||||||||||||||||||||||||
| 64700.W0410 | M10 | 44.0 | 21.0 | 81 | 22 | 16.0 | |||||||||||||||||||
£ 116.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 44.0 d3 21.0 l1
≈ 81 l2 22 l3 16.0 | |||||||||||||||||||||||||
| 64700.W0412 | M12 | 44.0 | 21.0 | 85 | 26 | 16.0 | |||||||||||||||||||
£ 118.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 44.0 d3 21.0 l1
≈ 85 l2 26 l3 16.0 | |||||||||||||||||||||||||
| 64700.W0416 | M16 | 60.0 | 32.0 | 121 | 34 | 26.0 | |||||||||||||||||||
£ 165.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 60.0 d3 32.0 l1
≈ 121 l2 34 l3 26.0 | |||||||||||||||||||||||||
| 64700.W0420 | M20 | 60.0 | 32.0 | 129 | 42 | 26.0 | |||||||||||||||||||
£ 166.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 60.0 d3 32.0 l1
≈ 129 l2 42 l3 26.0 | |||||||||||||||||||||||||
| 64700.W0430 | M10x1,25 | 44.0 | 21.0 | 81 | 22 | 16.0 | |||||||||||||||||||
£ 116.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,25 d2 44.0 d3 21.0 l1
≈ 81 l2 22 l3 16.0 | |||||||||||||||||||||||||
| 64700.W0432 | M12x1,25 | 44.0 | 21.0 | 85 | 26 | 16.0 | |||||||||||||||||||
£ 118.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 d2 44.0 d3 21.0 l1
≈ 85 l2 26 l3 16.0 | |||||||||||||||||||||||||
| 64700.W0436 | M16x1,50 | 60.0 | 32.0 | 121 | 34 | 26.0 | |||||||||||||||||||
£ 165.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,50 d2 60.0 d3 32.0 l1
≈ 121 l2 34 l3 26.0 | |||||||||||||||||||||||||
| 64700.W0440 | M20x1,50 | 60.0 | 32.0 | 129 | 42 | 26.0 | |||||||||||||||||||
£ 166.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x1,50 d2 60.0 d3 32.0 l1
≈ 129 l2 42 l3 26.0 | |||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l4 min. | l5 | l6 | Radial offset compensation max. | Tensile load max. kN | A/F1 | A/F2 | A/F3 | A/F4 | ||||||||||||||||||
| 64700.W0406 | 75 | 13 | 29 | 18.5 | 0.6 | 2.5 | 22 | 19 | 8 | 5 | |||||||||||||||||||
£ 80.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 75 l4
min. 13 l5 29 l6 18.5 Radial offset compensation
max. 0.6 Tensile load
max.
kN 2.5 A/F1 22 A/F2 19 A/F3 8 A/F4 5 | |||||||||||||||||||||||||||||
| 64700.W0408 | 137 | 16 | 33 | 23.5 | 0.6 | 4.5 | 27 | 24 | 13 | 7 | |||||||||||||||||||
£ 86.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 137 l4
min. 16 l5 33 l6 23.5 Radial offset compensation
max. 0.6 Tensile load
max.
kN 4.5 A/F1 27 A/F2 24 A/F3 13 A/F4 7 | |||||||||||||||||||||||||||||
| 64700.W0410 | 401 | 24 | 43 | 30.5 | 0.7 | 6.5 | 41 | 36 | 18 | 12 | |||||||||||||||||||
£ 116.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 401 l4
min. 24 l5 43 l6 30.5 Radial offset compensation
max. 0.7 Tensile load
max.
kN 6.5 A/F1 41 A/F2 36 A/F3 18 A/F4 12 | |||||||||||||||||||||||||||||
| 64700.W0412 | 405 | 24 | 43 | 34.5 | 0.7 | 10.0 | 41 | 36 | 18 | 12 | |||||||||||||||||||
£ 118.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 405 l4
min. 24 l5 43 l6 34.5 Radial offset compensation
max. 0.7 Tensile load
max.
kN 10.0 A/F1 41 A/F2 36 A/F3 18 A/F4 12 | |||||||||||||||||||||||||||||
| 64700.W0416 | 1127 | 34 | 62 | 45.0 | 1.0 | 18.0 | 55 | 46 | 27 | 18 | |||||||||||||||||||
£ 165.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1127 l4
min. 34 l5 62 l6 45.0 Radial offset compensation
max. 1.0 Tensile load
max.
kN 18.0 A/F1 55 A/F2 46 A/F3 27 A/F4 18 | |||||||||||||||||||||||||||||
| 64700.W0420 | 1152 | 34 | 62 | 53.0 | 1.0 | 30.0 | 55 | 46 | 27 | 18 | |||||||||||||||||||
£ 166.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1152 l4
min. 34 l5 62 l6 53.0 Radial offset compensation
max. 1.0 Tensile load
max.
kN 30.0 A/F1 55 A/F2 46 A/F3 27 A/F4 18 | |||||||||||||||||||||||||||||
| 64700.W0430 | 403 | 24 | 43 | 30.5 | 0.7 | 6.5 | 41 | 36 | 18 | 12 | |||||||||||||||||||
£ 116.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 403 l4
min. 24 l5 43 l6 30.5 Radial offset compensation
max. 0.7 Tensile load
max.
kN 6.5 A/F1 41 A/F2 36 A/F3 18 A/F4 12 | |||||||||||||||||||||||||||||
| 64700.W0432 | 406 | 24 | 43 | 34.5 | 0.7 | 10.0 | 41 | 36 | 18 | 12 | |||||||||||||||||||
£ 118.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 406 l4
min. 24 l5 43 l6 34.5 Radial offset compensation
max. 0.7 Tensile load
max.
kN 10.0 A/F1 41 A/F2 36 A/F3 18 A/F4 12 | |||||||||||||||||||||||||||||
| 64700.W0436 | 1128 | 34 | 62 | 45.0 | 1.0 | 18.0 | 55 | 46 | 27 | 18 | |||||||||||||||||||
£ 165.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1128 l4
min. 34 l5 62 l6 45.0 Radial offset compensation
max. 1.0 Tensile load
max.
kN 18.0 A/F1 55 A/F2 46 A/F3 27 A/F4 18 | |||||||||||||||||||||||||||||
| 64700.W0440 | 1155 | 34 | 62 | 53.0 | 1.0 | 30.0 | 55 | 46 | 27 | 18 | |||||||||||||||||||
£ 166.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1155 l4
min. 34 l5 62 l6 53.0 Radial offset compensation
max. 1.0 Tensile load
max.
kN 30.0 A/F1 55 A/F2 46 A/F3 27 A/F4 18 | |||||||||||||||||||||||||||||
Body: steel, heat-treated, tempered, phosphated.
Nut: steel, heat-treated, phosphated.
Spring: stainless steel.
Coupling part: steel, heat-treated, nitrided, blackened.
Lock nut: steel, blackened (ISO 4035/8675).
Compensates for both radial off-set and angular off-set between the components, making it ideal for applications with non-aligned linear components. Inbuilt adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Solid and compact design, no loose elements. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.