| Price & Availability | Article | d1 -0.04|-0.08 | d2 -0.04|-0.08 | d3 | h1 | h2 | l1 | Shear strength N | Tensile strength N | Clamping force max. N | Weight g | ||||||||||||||||||
| 64775.W0514 | 5 | 14 | 3 | 23.5 | 20 | 9.5 | 1800 | 1200 | 30 | 25 | |||||||||||||||||||
£ 42.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
-0.04|-0.08 5 d2
-0.04|-0.08 14 d3 3 h1 23.5 h2 20 l1 9.5 Shear strength
N 1800 Tensile strength
N 1200 Clamping force
max.
N 30 Weight
g 25  | |||||||||||||||||||||||||||||
Body: steel S45C, nickel plated.
Pin and Spring: stainless steel, SUS304
For quick coupling/uncoupling of components within a linear movement application. Coupling via means of a 90°C turn of coupling into the cam locking receiver. Please order receivers separately, see part nos. 64780 and 64782.
Temperature resistant to 200 °C
Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Suitable only for linear movement applications, does not transmit any torque.
Actuation:
- Following installation dimensions for both coupling and receiver in introductory pages.
- Once coupling and receiver are correctly installed, align male coupling to female receiver, paying attention to correctly alight pins on the coupling's shaft to holes in receiver.
- Engage coupling and receiver, to lock turn shaft or block 90 degrees to clamp.
- When properly locked an audible "click" is heard.
- When properly installed, repeatability of upto +/- 0.08mm is achievable.
- To release, reverse steps described above.