| Price & Availability | Article | Coupling Type | d1 | d2 | d3 | d4 | d5 | ||||||||||||||||||
| 64600.W0206 | Screw | M_6 | 42 | - | 5.5 | 10 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M_6 d2 42 d3 - d4 5.5 d5 10 | |||||||||||||||||||||||||
| 64600.W0208 | Screw | M_8 | 48 | - | 6.6 | 11 | |||||||||||||||||||
£ 63.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M_8 d2 48 d3 - d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0210 | Screw | M10 | 50 | - | 6.6 | 11 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M10 d2 50 d3 - d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0212 | Screw | M12 | 55 | - | 6.6 | 11 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M12 d2 55 d3 - d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0216 | Screw | M16 | 65 | - | 9.0 | 15 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M16 d2 65 d3 - d4 9.0 d5 15 | |||||||||||||||||||||||||
| 64600.W0220 | Screw | M20 | 80 | - | 11.0 | 18 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M20 d2 80 d3 - d4 11.0 d5 18 | |||||||||||||||||||||||||
| 64600.W0230 | Screw | M10x1,25 | 50 | - | 6.6 | 11 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M10x1,25 d2 50 d3 - d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0232 | Screw | M12x1,25 | 55 | - | 6.6 | 11 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M12x1,25 d2 55 d3 - d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0236 | Screw | M16x1,50 | 65 | - | 9.0 | 15 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M16x1,50 d2 65 d3 - d4 9.0 d5 15 | |||||||||||||||||||||||||
| 64600.W0240 | Screw | M20x1,50 | 80 | - | 11.0 | 18 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Screw d1 M20x1,50 d2 80 d3 - d4 11.0 d5 18 | |||||||||||||||||||||||||
| 64600.W0256 | Nut | M_6 | 42 | 11.0 | 5.5 | 10 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M_6 d2 42 d3 11.0 d4 5.5 d5 10 | |||||||||||||||||||||||||
| 64600.W0258 | Nut | M_8 | 48 | 14.4 | 6.6 | 11 | |||||||||||||||||||
£ 63.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M_8 d2 48 d3 14.4 d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0260 | Nut | M10 | 50 | 19.0 | 6.6 | 11 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M10 d2 50 d3 19.0 d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0262 | Nut | M12 | 55 | 21.2 | 6.6 | 11 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M12 d2 55 d3 21.2 d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0266 | Nut | M16 | 65 | 27.0 | 9.0 | 15 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M16 d2 65 d3 27.0 d4 9.0 d5 15 | |||||||||||||||||||||||||
| 64600.W0270 | Nut | M20 | 80 | 34.0 | 11.0 | 18 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M20 d2 80 d3 34.0 d4 11.0 d5 18 | |||||||||||||||||||||||||
| 64600.W0280 | Nut | M10x1,25 | 50 | 19.0 | 6.6 | 11 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M10x1,25 d2 50 d3 19.0 d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0282 | Nut | M12x1,25 | 55 | 21.2 | 6.6 | 11 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M12x1,25 d2 55 d3 21.2 d4 6.6 d5 11 | |||||||||||||||||||||||||
| 64600.W0286 | Nut | M16x1,50 | 65 | 27.0 | 9.0 | 15 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M16x1,50 d2 65 d3 27.0 d4 9.0 d5 15 | |||||||||||||||||||||||||
| 64600.W0290 | Nut | M20x1,50 | 80 | 34.0 | 11.0 | 18 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coupling Type Nut d1 M20x1,50 d2 80 d3 34.0 d4 11.0 d5 18 | |||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l1 ≈ | l2 min. | l3 | l4 | l5 | l6 | l7 | A/F | t | Axial offset x max. | kN max. kN | ||||||||||||||||||
| 64600.W0206 | 75 | 30.5 | 11.0 | 14 | 3.0 | 11.0 | 7.0 | 14.0 | 10 | 5.4 | 0.6 | 2.5 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 75 l1
≈ 30.5 l2
min. 11.0 l3 14 l4 3.0 l5 11.0 l6 7.0 l7 14.0 A/F 10 t 5.4 Axial offset x
max. 0.6 kN
max.
kN 2.5 | |||||||||||||||||||||||||||||||
| 64600.W0208 | 116 | 35.5 | 13.5 | 17 | 3.0 | 13.0 | 8.0 | 16.0 | 13 | 6.4 | 0.7 | 4.5 | |||||||||||||||||||
£ 63.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 116 l1
≈ 35.5 l2
min. 13.5 l3 17 l4 3.0 l5 13.0 l6 8.0 l7 16.0 A/F 13 t 6.4 Axial offset x
max. 0.7 kN
max.
kN 4.5 | |||||||||||||||||||||||||||||||
| 64600.W0210 | 175 | 43.2 | 16.0 | 20 | 4.2 | 16.0 | 9.0 | 17.0 | 17 | 6.4 | 0.7 | 6.5 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 175 l1
≈ 43.2 l2
min. 16.0 l3 20 l4 4.2 l5 16.0 l6 9.0 l7 17.0 A/F 17 t 6.4 Axial offset x
max. 0.7 kN
max.
kN 6.5 | |||||||||||||||||||||||||||||||
| 64600.W0212 | 281 | 53.2 | 21.0 | 25 | 4.2 | 20.5 | 10.0 | 19.0 | 19 | 6.4 | 0.8 | 10.0 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 281 l1
≈ 53.2 l2
min. 21.0 l3 25 l4 4.2 l5 20.5 l6 10.0 l7 19.0 A/F 19 t 6.4 Axial offset x
max. 0.8 kN
max.
kN 10.0 | |||||||||||||||||||||||||||||||
| 64600.W0216 | 458 | 64.0 | 25.0 | 30 | 5.0 | 23.0 | 12.5 | 22.5 | 24 | 8.5 | 1.0 | 18.0 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 458 l1
≈ 64.0 l2
min. 25.0 l3 30 l4 5.0 l5 23.0 l6 12.5 l7 22.5 A/F 24 t 8.5 Axial offset x
max. 1.0 kN
max.
kN 18.0 | |||||||||||||||||||||||||||||||
| 64600.W0220 | 817 | 74.0 | 29.0 | 35 | 5.0 | 26.0 | 17.0 | 28.0 | 30 | 10.4 | 1.0 | 30.0 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 817 l1
≈ 74.0 l2
min. 29.0 l3 35 l4 5.0 l5 26.0 l6 17.0 l7 28.0 A/F 30 t 10.4 Axial offset x
max. 1.0 kN
max.
kN 30.0 | |||||||||||||||||||||||||||||||
| 64600.W0230 | 176 | 43.2 | 16.0 | 20 | 4.2 | 16.0 | 9.0 | 17.0 | 17 | 6.4 | 0.7 | 6.5 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 176 l1
≈ 43.2 l2
min. 16.0 l3 20 l4 4.2 l5 16.0 l6 9.0 l7 17.0 A/F 17 t 6.4 Axial offset x
max. 0.7 kN
max.
kN 6.5 | |||||||||||||||||||||||||||||||
| 64600.W0232 | 280 | 53.2 | 21.0 | 25 | 4.2 | 20.5 | 10.0 | 19.0 | 19 | 6.4 | 0.8 | 10.0 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 280 l1
≈ 53.2 l2
min. 21.0 l3 25 l4 4.2 l5 20.5 l6 10.0 l7 19.0 A/F 19 t 6.4 Axial offset x
max. 0.8 kN
max.
kN 10.0 | |||||||||||||||||||||||||||||||
| 64600.W0236 | 454 | 64.0 | 25.0 | 30 | 5.0 | 23.0 | 12.5 | 22.5 | 24 | 8.5 | 1.0 | 18.0 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 454 l1
≈ 64.0 l2
min. 25.0 l3 30 l4 5.0 l5 23.0 l6 12.5 l7 22.5 A/F 24 t 8.5 Axial offset x
max. 1.0 kN
max.
kN 18.0 | |||||||||||||||||||||||||||||||
| 64600.W0240 | 850 | 74.0 | 29.0 | 35 | 5.0 | 26.0 | 17.0 | 28.0 | 30 | 10.0 | 1.0 | 30.0 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 850 l1
≈ 74.0 l2
min. 29.0 l3 35 l4 5.0 l5 26.0 l6 17.0 l7 28.0 A/F 30 t 10.0 Axial offset x
max. 1.0 kN
max.
kN 30.0 | |||||||||||||||||||||||||||||||
| 64600.W0256 | 77 | 30.5 | 11.0 | - | 3.0 | 11.0 | 7.0 | 14.0 | 10 | 5.4 | 0.6 | 2.5 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 77 l1
≈ 30.5 l2
min. 11.0 l3 - l4 3.0 l5 11.0 l6 7.0 l7 14.0 A/F 10 t 5.4 Axial offset x
max. 0.6 kN
max.
kN 2.5 | |||||||||||||||||||||||||||||||
| 64600.W0258 | 123 | 35.5 | 13.5 | - | 3.0 | 13.0 | 8.0 | 16.0 | 13 | 6.4 | 0.7 | 4.5 | |||||||||||||||||||
£ 63.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 123 l1
≈ 35.5 l2
min. 13.5 l3 - l4 3.0 l5 13.0 l6 8.0 l7 16.0 A/F 13 t 6.4 Axial offset x
max. 0.7 kN
max.
kN 4.5 | |||||||||||||||||||||||||||||||
| 64600.W0260 | 187 | 43.2 | 15.0 | - | 4.2 | 16.0 | 9.0 | 17.0 | 17 | 6.4 | 0.7 | 6.5 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 187 l1
≈ 43.2 l2
min. 15.0 l3 - l4 4.2 l5 16.0 l6 9.0 l7 17.0 A/F 17 t 6.4 Axial offset x
max. 0.7 kN
max.
kN 6.5 | |||||||||||||||||||||||||||||||
| 64600.W0262 | 295 | 53.2 | 17.5 | - | 4.2 | 20.5 | 10.0 | 19.0 | 19 | 6.4 | 0.8 | 10.0 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 295 l1
≈ 53.2 l2
min. 17.5 l3 - l4 4.2 l5 20.5 l6 10.0 l7 19.0 A/F 19 t 6.4 Axial offset x
max. 0.8 kN
max.
kN 10.0 | |||||||||||||||||||||||||||||||
| 64600.W0266 | 472 | 64.0 | 22.0 | - | 5.0 | 23.0 | 12.5 | 22.5 | 24 | 8.5 | 1.0 | 18.0 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 472 l1
≈ 64.0 l2
min. 22.0 l3 - l4 5.0 l5 23.0 l6 12.5 l7 22.5 A/F 24 t 8.5 Axial offset x
max. 1.0 kN
max.
kN 18.0 | |||||||||||||||||||||||||||||||
| 64600.W0270 | 849 | 74.0 | 25.0 | - | 5.0 | 26.0 | 17.0 | 28.0 | 30 | 10.0 | 1.0 | 30.0 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 849 l1
≈ 74.0 l2
min. 25.0 l3 - l4 5.0 l5 26.0 l6 17.0 l7 28.0 A/F 30 t 10.0 Axial offset x
max. 1.0 kN
max.
kN 30.0 | |||||||||||||||||||||||||||||||
| 64600.W0280 | 187 | 43.2 | 15.0 | - | 4.2 | 16.0 | 9.0 | 17.0 | 17 | 6.4 | 0.7 | 6.5 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 187 l1
≈ 43.2 l2
min. 15.0 l3 - l4 4.2 l5 16.0 l6 9.0 l7 17.0 A/F 17 t 6.4 Axial offset x
max. 0.7 kN
max.
kN 6.5 | |||||||||||||||||||||||||||||||
| 64600.W0282 | 298 | 53.2 | 17.5 | - | 4.2 | 20.5 | 10.0 | 19.0 | 19 | 6.4 | 0.8 | 10.0 | |||||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 298 l1
≈ 53.2 l2
min. 17.5 l3 - l4 4.2 l5 20.5 l6 10.0 l7 19.0 A/F 19 t 6.4 Axial offset x
max. 0.8 kN
max.
kN 10.0 | |||||||||||||||||||||||||||||||
| 64600.W0286 | 477 | 64.0 | 22.0 | - | 5.0 | 23.0 | 12.5 | 22.5 | 24 | 8.5 | 1.0 | 18.0 | |||||||||||||||||||
£ 96.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 477 l1
≈ 64.0 l2
min. 22.0 l3 - l4 5.0 l5 23.0 l6 12.5 l7 22.5 A/F 24 t 8.5 Axial offset x
max. 1.0 kN
max.
kN 18.0 | |||||||||||||||||||||||||||||||
| 64600.W0290 | 852 | 74.0 | 25.0 | - | 5.0 | 26.0 | 17.0 | 28.0 | 30 | 10.0 | 1.0 | 30.0 | |||||||||||||||||||
£ 126.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 852 l1
≈ 74.0 l2
min. 25.0 l3 - l4 5.0 l5 26.0 l6 17.0 l7 28.0 A/F 30 t 10.0 Axial offset x
max. 1.0 kN
max.
kN 30.0 | |||||||||||||||||||||||||||||||
Body: steel, heat-treated, tempered, phosphated.
Lock nut: steel, blackened (ISO 4035/8675).
For quick coupling/uncoupling of components within a linear movement application, with the additional advantage of compensating for radial off-set between the components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
*kN max is the maximum tensile and compression load.
Ideal quick coupler where space is limited. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.