| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 54.74 | 0% |
| 3-4 | £ 49.27 | 10% |
| 5-9 | £ 46.53 | 15% |
| 10-19 | £ 43.79 | 20% |
| 20+ | £ 41.06 | 25% |
Body: steel, heat-treated, tempered, phosphated.
Lock nut: steel, blackened (ISO 4035/8675).
For quick coupling/uncoupling of components within a linear movement application, with the additional advantage of compensating for radial off-set between the components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
*kN max is the maximum tensile and compression load.
Ideal quick coupler where space is limited. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































