| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 90.24 | 0% |
| 3-4 | £ 81.22 | 10% |
| 5-9 | £ 76.70 | 15% |
| 10-19 | £ 72.19 | 20% |
| 20+ | £ 67.68 | 25% |
Body: steel, heat-treated, tempered, phosphated.
Nut: steel, heat-treated, phosphated.
Spring: stainless steel.
Coupling part: steel, heat-treated, nitrided, blackened.
Lock nut: steel, blackened (ISO 4035/8675).
Compensates for both radial off-set and angular off-set between the components, making it ideal for applications with non-aligned linear components. Inbuilt adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Solid and compact design, no loose elements. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































