Units | Price/unit after discount | Applied Discount |
1-2 | £ 64.48 | 0% |
3-4 | £ 58.03 | 10% |
5-9 | £ 54.81 | 15% |
10-19 | £ 51.58 | 20% |
20+ | £ 48.36 | 25% |
Body: steel, heat-treated, phosphated. Lock nut: steel, blackened (ISO 4035/8675).
For quick coupling/uncoupling of components within a linear movement application, with the additional advantage of compensating for radial off-set between the components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.