Lock Nuts Coarse
Stainless Steel
Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
65691.100-100-ZP | M10x1,0 | 4.7 | 17 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h1 4.7 A/F 17 Material Steel ZP | |||||||||||
65691.120-150-ZP | M12x1,5 | 5.7 | 19 | Steel ZP | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 h1 5.7 A/F 19 Material Steel ZP | |||||||||||
65691.240-ZP | M24 | 10.9 | 36 | Steel ZP | |||||||
£ 43.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 10.9 A/F 36 Material Steel ZP |
Steel (class 4), zinc-plated.
To DIN 439. Left hand threads.
Standard threads are coarse pitch.
Fine threads are indicated by an A & B suffix.