Loop to Loop
w rings, crimps s/s
Price & Availability | Article | Length l | d1 | Breaking strength min. kg | d4 | b | Ring thickness d3 | Ring dia. d2 | ||||||||||||||||||
33270.W0200 | 200 | 3.2 | 20 | 3.5 | 6 | 1.52 | 24 | |||||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Length l 200 d1 3.2 Breaking strength
min.
kg 20 d4 3.5 b 6 Ring thickness d3 1.52 Ring dia. d2 24 | ||||||||||||||||||||||||||
33270.W0500 | 500 | 3.2 | 20 | 3.5 | 6 | 1.52 | 24 | |||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Length l 500 d1 3.2 Breaking strength
min.
kg 20 d4 3.5 b 6 Ring thickness d3 1.52 Ring dia. d2 24 |
Bead chain: stainless steel AISI 304, polished.
End attachments: brass, nickel plated.
Split rings: stainless steel.
Retaining chains secure single-acting ball lock pins against possible loss.
Other chain lengths available on request.