Index Plunger
simple, with grip
Price & Availability | Article | Type | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
32494.W0025 | Steel | 10 | M16x1,5 | 28 | 62 | 12 | 26 | 8 | 19 | 9.5 | 38 | 74 | ||||||||||||||||
£ 25.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 10 d2 M16x1,5 d3 28 l1
≈ 62 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38 Weight
g 74 |
Body:steel, blackened or stainless steel 1.4305.
Knob: thermoplastic,black-grey, matt.
Button: thermoplastic POM, red.
Locking pin:steel, hardened or stainless steel, nickel-plated.
Press red button and hold whilst pulling knob to release pin.
Temperature range -30 to +80°C.
Knob is non removable.
Lock nuts available separately.
Used with:
32510 Mounting blocks.
32700 Lock nut .
32750 Distance collars.
32752 Locating bushes.
32753 Locating bushes.