Price & Availability | Article | Type | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
32494.W0005 | Steel | 6 | M12x1,5 | 28 | 56 | 6 | 22 | 6 | 19 | 6.5 | 19 | 44 | ||||||||||||||||
£ 21.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 28 l1
≈ 56 l2
min. 6 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19 Weight
g 44 | ||||||||||||||||||||||||||||
32494.W0010 | Steel | 6 | M12x1,5 | 28 | 56 | 9 | 22 | 6 | 19 | 6.0 | 25 | 45 | ||||||||||||||||
£ 22.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 28 l1
≈ 56 l2
min. 9 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25 Weight
g 45 | ||||||||||||||||||||||||||||
32494.W0015 | Steel | 8 | M16x1,5 | 28 | 62 | 8 | 26 | 8 | 19 | 8.5 | 26 | 70 | ||||||||||||||||
£ 23.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1
≈ 62 l2
min. 8 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26 Weight
g 70 | ||||||||||||||||||||||||||||
32494.W0020 | Steel | 8 | M16x1,5 | 28 | 62 | 12 | 26 | 8 | 19 | 8.5 | 28 | 72 | ||||||||||||||||
£ 23.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1
≈ 62 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28 Weight
g 72 | ||||||||||||||||||||||||||||
32494.W0105 | Stainless | 6 | M12x1,5 | 28 | 56 | 6 | 22 | 6 | 19 | 6.5 | 19 | 44 | ||||||||||||||||
£ 30.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 28 l1
≈ 56 l2
min. 6 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19 Weight
g 44 | ||||||||||||||||||||||||||||
32494.W0110 | Stainless | 6 | M12x1,5 | 28 | 56 | 9 | 22 | 6 | 19 | 6.0 | 25 | 45 | ||||||||||||||||
£ 32.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 28 l1
≈ 56 l2
min. 9 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25 Weight
g 45 | ||||||||||||||||||||||||||||
32494.W0115 | Stainless | 8 | M16x1,5 | 28 | 62 | 8 | 26 | 8 | 19 | 8.5 | 26 | 70 | ||||||||||||||||
£ 33.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1
≈ 62 l2
min. 8 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26 Weight
g 70 | ||||||||||||||||||||||||||||
32494.W0120 | Stainless | 8 | M16x1,5 | 28 | 62 | 12 | 26 | 8 | 19 | 8.5 | 28 | 72 | ||||||||||||||||
£ 34.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1
≈ 62 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28 Weight
g 72 | ||||||||||||||||||||||||||||
32494.W0125 | Stainless | 10 | M16x1,5 | 28 | 62 | 12 | 26 | 8 | 19 | 9.5 | 38 | 74 | ||||||||||||||||
£ 36.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 10 d2 M16x1,5 d3 28 l1
≈ 62 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38 Weight
g 74 |
Body:steel, blackened or stainless steel 1.4305.
Knob: thermoplastic,black-grey, matt.
Button: thermoplastic POM, red.
Locking pin:steel, hardened or stainless steel, nickel-plated.
Press red button and hold whilst pulling knob to release pin.
Temperature range -30 to +80°C.
Knob is non removable.
Lock nuts available separately.
Used with:
32510 Mounting blocks.
32700 Lock nut .
32750 Distance collars.
32752 Locating bushes.
32753 Locating bushes.