Index Plunger
simple, with grip
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 9.97 | 0% |
| 10-29 | £ 8.97 | 10% |
| 30-74 | £ 8.47 | 15% |
| 75-199 | £ 7.48 | 25% |
| 200+ | £ 6.48 | 35% |
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For applications where high precision is not required.
Coarse thread.
Temperature resistance -30° C to +80° C.
Grip non-removable.
Spring loads * = statistical average.