| Price & Availability | Article | Type | Material | d1 tol. h9 | d2 | d4 | l2 | l3 | l4 =s min. | l5 | l6 | l7 | l8 | e | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Tightening torque max. Nm | Weight g | ||||||||||||||||||
| 32571.W0783 | Non Lock | Stainless | 3 | M 6x1,00 | 12 | 30.0 | - | 3.5 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 3.2 | |||||||||||||||||||
£ 7.90 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Lock Material Stainless d1
tol. h9 3 d2 M 6x1,00 d4 12 l2 30.0 l3 - l4 =s
min. 3.5 l5 12 l6 4.5 l7 - l8 10.0 e 6.9 A/F 6 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Tightening torque
max.
Nm 2 Weight
g 3.2 | |||||||||||||||||||||||||||||||||||||
| 32571.W0784 | Non Lock | Stainless | 4 | M 6x1,00 | 12 | 30.5 | - | 4.0 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 4.0 | |||||||||||||||||||
£ 8.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Lock Material Stainless d1
tol. h9 4 d2 M 6x1,00 d4 12 l2 30.5 l3 - l4 =s
min. 4.0 l5 12 l6 4.5 l7 - l8 10.0 e 6.9 A/F 6 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Tightening torque
max.
Nm 2 Weight
g 4.0 | |||||||||||||||||||||||||||||||||||||
| 32571.W0785 | Non Lock | Stainless | 5 | M 8x1,25 | 16 | 40.0 | - | 5.0 | 16 | 6.0 | - | 13.5 | 9.2 | 8 | 5 | 24 | 7 | 9.2 | |||||||||||||||||||
£ 9.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Lock Material Stainless d1
tol. h9 5 d2 M 8x1,25 d4 16 l2 40.0 l3 - l4 =s
min. 5.0 l5 16 l6 6.0 l7 - l8 13.5 e 9.2 A/F 8 Spring load F1
≈
N 5 Spring load F2
≈
N 24 Tightening torque
max.
Nm 7 Weight
g 9.2 | |||||||||||||||||||||||||||||||||||||
| 32571.W0788 | Non Lock | Stainless | 8 | M12x1,75 | 21 | 59.0 | - | 8.0 | 24 | 9.0 | - | 20.5 | 13.8 | 12 | 6 | 22 | 20 | 32.0 | |||||||||||||||||||
£ 12.74 per unit (click for quantity discounts) Ready to despatch 129 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Lock Material Stainless d1
tol. h9 8 d2 M12x1,75 d4 21 l2 59.0 l3 - l4 =s
min. 8.0 l5 24 l6 9.0 l7 - l8 20.5 e 13.8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 22 Tightening torque
max.
Nm 20 Weight
g 32.0 | |||||||||||||||||||||||||||||||||||||
| 32571.W0794 | Lock | Stainless | 4 | M 6x1,00 | 12 | - | 33.0 | 4.0 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 4.2 | |||||||||||||||||||
£ 8.66 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock Material Stainless d1
tol. h9 4 d2 M 6x1,00 d4 12 l2 - l3 33.0 l4 =s
min. 4.0 l5 12 l6 - l7 7.0 l8 10.0 e 6.9 A/F 6 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Tightening torque
max.
Nm 2 Weight
g 4.2 | |||||||||||||||||||||||||||||||||||||
| 32571.W0796 | Lock | Stainless | 6 | M10x1,50 | 18 | - | 52.0 | 6.0 | 20 | - | 10.5 | 17.0 | 11.5 | 10 | 5 | 21 | 15 | 18.0 | |||||||||||||||||||
£ 10.78 per unit (click for quantity discounts) Ready to despatch 104 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock Material Stainless d1
tol. h9 6 d2 M10x1,50 d4 18 l2 - l3 52.0 l4 =s
min. 6.0 l5 20 l6 - l7 10.5 l8 17.0 e 11.5 A/F 10 Spring load F1
≈
N 5 Spring load F2
≈
N 21 Tightening torque
max.
Nm 15 Weight
g 18.0 | |||||||||||||||||||||||||||||||||||||
| 32571.W0798 | Lock | Stainless | 8 | M12x1,75 | 21 | - | 63.5 | 8.0 | 24 | - | 13.5 | 20.5 | 13.8 | 12 | 6 | 22 | 20 | 32.0 | |||||||||||||||||||
£ 12.74 per unit (click for quantity discounts) Ready to despatch 68 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lock Material Stainless d1
tol. h9 8 d2 M12x1,75 d4 21 l2 - l3 63.5 l4 =s
min. 8.0 l5 24 l6 - l7 13.5 l8 20.5 e 13.8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 22 Tightening torque
max.
Nm 20 Weight
g 32.0 | |||||||||||||||||||||||||||||||||||||
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For applications where high precision is not required.
Coarse thread.
Temperature resistance -30° C to +80° C.
Grip non-removable.
Spring loads * = statistical average.