Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d3 | l1 | l2 min. | l3 | l4 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32680.W0106 | No Lock | Steel | 5 | M10x1,0 | 19 | 40.0 | 5 | 18 | 6 | 12 | 5.0 | 15.5 | 18 | |||||||||||||||||||
£ 13.05 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40.0 l2
min. 5 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 15.5 Weight
g 18 | ||||||||||||||||||||||||||||||||
32680.W0109 | No Lock | Steel | 6 | M12x1,5 | 23 | 48.0 | 6 | 22 | 6 | 14 | 6.5 | 19.0 | 29 | |||||||||||||||||||
£ 14.84 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 23 l1 48.0 l2
min. 6 l3 22 l4 6 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19.0 Weight
g 29 | ||||||||||||||||||||||||||||||||
32680.W0113 | No Lock | Steel | 8 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 8.5 | 28.0 | 62 | |||||||||||||||||||
£ 19.76 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1 58.0 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28.0 Weight
g 62 | ||||||||||||||||||||||||||||||||
32680.W0115 | No Lock | Steel | 10 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 9.5 | 38.0 | 63 | |||||||||||||||||||
£ 19.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Steel d1
-0.02|-0.04 10 d2 M16x1,5 d3 28 l1 58.0 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38.0 Weight
g 63 | ||||||||||||||||||||||||||||||||
32680.W0116 | No Lock | Steel | 12 | M20x1,5 | 33 | 67.0 | 15 | 33 | 10 | 22 | 11.5 | 40.0 | 117 | |||||||||||||||||||
£ 26.33 per unit (click for quantity discounts) Ready to despatch 120 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Steel d1
-0.02|-0.04 12 d2 M20x1,5 d3 33 l1 67.0 l2
min. 15 l3 33 l4 10 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 117 | ||||||||||||||||||||||||||||||||
32680.W0204 | No Lock | Stainless | 4 | M 8x1,0 | 16 | 35.0 | 6 | 16 | 5 | 10 | 4.0 | 12.5 | 10 | |||||||||||||||||||
£ 19.84 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Stainless d1
-0.02|-0.04 4 d2 M 8x1,0 d3 16 l1 35.0 l2
min. 6 l3 16 l4 5 A/F 10 Spring load F1
≈
N 4.0 Spring load F2
≈
N 12.5 Weight
g 10 | ||||||||||||||||||||||||||||||||
32680.W0206 | No Lock | Stainless | 5 | M10x1,0 | 19 | 40.0 | 5 | 18 | 6 | 12 | 5.0 | 15.5 | 18 | |||||||||||||||||||
£ 21.98 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40.0 l2
min. 5 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 15.5 Weight
g 18 | ||||||||||||||||||||||||||||||||
32680.W0207 | No Lock | Stainless | 5 | M10x1,0 | 19 | 40.0 | 8 | 18 | 6 | 12 | 5.0 | 18.0 | 18 | |||||||||||||||||||
£ 21.98 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40.0 l2
min. 8 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18.0 Weight
g 18 | ||||||||||||||||||||||||||||||||
32680.W0212 | No Lock | Stainless | 8 | M16x1,5 | 28 | 58.0 | 8 | 26 | 8 | 17 | 8.5 | 26.0 | 62 | |||||||||||||||||||
£ 34.59 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1 58.0 l2
min. 8 l3 26 l4 8 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26.0 Weight
g 62 | ||||||||||||||||||||||||||||||||
32680.W0215 | No Lock | Stainless | 10 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 9.5 | 38.0 | 63 | |||||||||||||||||||
£ 34.59 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Stainless d1
-0.02|-0.04 10 d2 M16x1,5 d3 28 l1 58.0 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38.0 Weight
g 63 | ||||||||||||||||||||||||||||||||
32680.W0216 | No Lock | Stainless | 12 | M20x1,5 | 33 | 67.0 | 15 | 33 | 10 | 22 | 11.5 | 40.0 | 117 | |||||||||||||||||||
£ 46.18 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Lock Material Stainless d1
-0.02|-0.04 12 d2 M20x1,5 d3 33 l1 67.0 l2
min. 15 l3 33 l4 10 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 117 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip:thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.