Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 | l5 min. | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32710.W0205 | Locking | Steel | 5 | M10x1,0 | 21 | 51.0 | 5 | 17 | 5 | 15 | 12 | 6.0 | 14 | 22 | |||||||||||||||||||
£ 17.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 l1
≈ 51.0 l2
min. 5 l3 17 l4 5 l5
min. 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 22 | |||||||||||||||||||||||||||||||||
32710.W0206 | Locking | Steel | 6 | M12x1,5 | 25 | 61.0 | 6 | 20 | 6 | 17 | 14 | 5.5 | 13 | 36 | |||||||||||||||||||
£ 19.47 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 61.0 l2
min. 6 l3 20 l4 6 l5
min. 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 36 | |||||||||||||||||||||||||||||||||
32710.W0208 | Locking | Steel | 8 | M16x1,5 | 31 | 75.5 | 8 | 26 | 8 | 23 | 19 | 1.5 | 28 | 79 | |||||||||||||||||||
£ 23.00 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 75.5 l2
min. 8 l3 26 l4 8 l5
min. 23 A/F 19 Spring load F1
≈
N 1.5 Spring load F2
≈
N 28 Weight
g 79 | |||||||||||||||||||||||||||||||||
32710.W0210 | Locking | Steel | 10 | M20x1,5 | 31 | 91.0 | 10 | 33 | 10 | 30 | 22 | 28.0 | 54 | 134 | |||||||||||||||||||
£ 38.57 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 l1
≈ 91.0 l2
min. 10 l3 33 l4 10 l5
min. 30 A/F 22 Spring load F1
≈
N 28.0 Spring load F2
≈
N 54 Weight
g 134 | |||||||||||||||||||||||||||||||||
32710.W0605 | Locking | Stainless | 5 | M10x1,0 | 21 | 51.0 | 5 | 17 | 5 | 15 | 12 | 6.0 | 14 | 22 | |||||||||||||||||||
£ 22.80 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 l1
≈ 51.0 l2
min. 5 l3 17 l4 5 l5
min. 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 22 | |||||||||||||||||||||||||||||||||
32710.W0606 | Locking | Stainless | 6 | M12x1,5 | 25 | 61.0 | 6 | 20 | 6 | 17 | 14 | 5.5 | 13 | 36 | |||||||||||||||||||
£ 28.37 per unit (click for quantity discounts) Ready to despatch 76 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 61.0 l2
min. 6 l3 20 l4 6 l5
min. 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 36 | |||||||||||||||||||||||||||||||||
32710.W0608 | Locking | Stainless | 8 | M16x1,5 | 31 | 75.5 | 8 | 26 | 8 | 23 | 19 | 1.5 | 28 | 79 | |||||||||||||||||||
£ 38.48 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 75.5 l2
min. 8 l3 26 l4 8 l5
min. 23 A/F 19 Spring load F1
≈
N 1.5 Spring load F2
≈
N 28 Weight
g 79 | |||||||||||||||||||||||||||||||||
32710.W0610 | Locking | Stainless | 10 | M20x1,5 | 31 | 91.0 | 10 | 33 | 10 | 30 | 22 | 28.0 | 54 | 134 | |||||||||||||||||||
£ 62.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 l1
≈ 91.0 l2
min. 10 l3 33 l4 10 l5
min. 30 A/F 22 Spring load F1
≈
N 28.0 Spring load F2
≈
N 54 Weight
g 134 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: hardened steel.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately.See Products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.