Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d3 | d4 | l1 ≈ | l2 min. | l3 | l4 | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32740.W0045 | With Grip | Steel | 5 | M10x1,0 | 21 | - | 45.0 | 5 | 22 | - | 6.0 | 14 | 17 | |||||||||||||||||||
£ 10.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 d4 - l1
≈ 45.0 l2
min. 5 l3 22 l4 - Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 17 | ||||||||||||||||||||||||||||||||
32740.W0048 | With Grip | Steel | 8 | M16x1,5 | 31 | - | 69.0 | 8 | 34 | - | 11.5 | 28 | 63 | |||||||||||||||||||
£ 13.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 d4 - l1
≈ 69.0 l2
min. 8 l3 34 l4 - Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 63 | ||||||||||||||||||||||||||||||||
32740.W0050 | With Grip | Steel | 10 | M20x1,5 | 31 | - | 80.0 | 10 | 41 | - | 23.0 | 54 | 104 | |||||||||||||||||||
£ 20.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 d4 - l1
≈ 80.0 l2
min. 10 l3 41 l4 - Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 104 | ||||||||||||||||||||||||||||||||
32740.W0065 | No Grip | Steel | 5 | M10x1,0 | - | M 5 | - | 5 | 22 | 6 | 6.0 | 14 | 12 | |||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 - d4 M 5 l1
≈ - l2
min. 5 l3 22 l4 6 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 12 | ||||||||||||||||||||||||||||||||
32740.W0068 | No Grip | Steel | 8 | M16x1,5 | - | M 8 | - | 8 | 34 | 12 | 11.5 | 28 | 46 | |||||||||||||||||||
£ 11.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 - d4 M 8 l1
≈ - l2
min. 8 l3 34 l4 12 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 46 | ||||||||||||||||||||||||||||||||
32740.W0070 | No Grip | Steel | 10 | M20x1,5 | - | M 8 | - | 10 | 43 | 12 | 23.0 | 54 | 87 | |||||||||||||||||||
£ 17.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 10 d2 M20x1,5 d3 - d4 M 8 l1
≈ - l2
min. 10 l3 43 l4 12 Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 87 | ||||||||||||||||||||||||||||||||
32740.W0445 | With Grip | Stainless | 5 | M10x1,0 | 21 | - | 45.0 | 5 | 22 | - | 6.0 | 14 | 17 | |||||||||||||||||||
£ 16.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 d4 - l1
≈ 45.0 l2
min. 5 l3 22 l4 - Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 17 | ||||||||||||||||||||||||||||||||
32740.W0446 | With Grip | Stainless | 6 | M12x1,5 | 25 | - | 54.5 | 6 | 26 | - | 5.5 | 13 | 27 | |||||||||||||||||||
£ 19.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 d4 - l1
≈ 54.5 l2
min. 6 l3 26 l4 - Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 27 | ||||||||||||||||||||||||||||||||
32740.W0448 | With Grip | Stainless | 8 | M16x1,5 | 31 | - | 69.0 | 8 | 34 | - | 11.5 | 28 | 63 | |||||||||||||||||||
£ 22.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 d4 - l1
≈ 69.0 l2
min. 8 l3 34 l4 - Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 63 | ||||||||||||||||||||||||||||||||
32740.W0450 | With Grip | Stainless | 10 | M20x1,5 | 31 | - | 80.0 | 10 | 41 | - | 23.0 | 54 | 104 | |||||||||||||||||||
£ 33.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 d4 - l1
≈ 80.0 l2
min. 10 l3 41 l4 - Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 104 | ||||||||||||||||||||||||||||||||
32740.W0465 | No Grip | Stainless | 5 | M10x1,0 | - | M 5 | - | 5 | 22 | 6 | 6.0 | 14 | 12 | |||||||||||||||||||
£ 17.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 - d4 M 5 l1
≈ - l2
min. 5 l3 22 l4 6 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 12 | ||||||||||||||||||||||||||||||||
32740.W0468 | No Grip | Stainless | 8 | M16x1,5 | - | M 8 | - | 8 | 34 | 12 | 11.5 | 28 | 46 | |||||||||||||||||||
£ 20.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 - d4 M 8 l1
≈ - l2
min. 8 l3 34 l4 12 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 46 | ||||||||||||||||||||||||||||||||
32740.W0955 | Assembly Tool | Steel | - | for M10x1,0 | - | - | - | - | - | - | - | - | 10 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Assembly Tool Material Steel d1
-0.02|-0.04 - d2 for M10x1,0 d3 - d4 - l1
≈ - l2
min. - l3 - l4 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 10 | ||||||||||||||||||||||||||||||||
32740.W0956 | Assembly Tool | Steel | - | for M12x1,5 | - | - | - | - | - | - | - | - | 14 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Assembly Tool Material Steel d1
-0.02|-0.04 - d2 for M12x1,5 d3 - d4 - l1
≈ - l2
min. - l3 - l4 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 14 | ||||||||||||||||||||||||||||||||
32740.W0958 | Assembly Tool | Steel | - | for M16x1,5 | - | - | - | - | - | - | - | - | 25 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Assembly Tool Material Steel d1
-0.02|-0.04 - d2 for M16x1,5 d3 - d4 - l1
≈ - l2
min. - l3 - l4 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 25 | ||||||||||||||||||||||||||||||||
32740.W0960 | Assembly Tool | Steel | - | for M20x1,5 | - | - | - | - | - | - | - | - | 27 | |||||||||||||||||||
£ 20.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Assembly Tool Material Steel d1
-0.02|-0.04 - d2 for M20x1,5 d3 - d4 - l1
≈ - l2
min. - l3 - l4 - Spring load F1
≈
N - Spring load F2
≈
N - Weight
g 27 |
Free Cutting Steel Type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when pull ring released.
Plungers without grip enable your own adaptation with actuation grip/lever to your own design. Installation requires use of specific assembly tool, see data table.
Without grip temperature resistance up to 250°C.
Lock nuts sold separately. See Products 65690 or 65692.
Grip non-removable.
Spring loads * = statistical average.