Mono Bloc Clamps
Price & Availability | Article | Type | h1 | h2 | d1 | d2 | d3 | l1 | l2 | l3 | w1 | |||||||||||||||
10656.W0030 | Spacer | 60 | - | M8 | - | - | 73 | 11 | - | 32 | ||||||||||||||||
£ 136.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Spacer h1 60 h2 - d1 M8 d2 - d3 - l1 73 l2 11 l3 - w1 32 | ||||||||||||||||||||||||||
10656.W0180 | Key | - | 38 | - | 16 | 7 | - | - | 140 | - | ||||||||||||||||
£ 32.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Type Key h1 - h2 38 d1 - d2 16 d3 7 l1 - l2 - l3 140 w1 - |
Aluminium body, supplied with clamping screw.
Clamping body key: nickel plated steel.
Can be used to increase the clamping height of our vertical clamping systems 10655.