Mono Bloc Clamps
| Price & Availability | Article | Arm type | Clamp reach l1 | Clamping force max. kN | Clamping height h1 min.|max. | h2 | h3 | l2 | l3 | r1 | w1 | w2 | A/F | Torque to max. Nm | |||||||||||||||
| 10658.W0022 | Short | 54 | 6 | -15 to 58 | 62.5 | 31 | 73 | 11 | r 76 | 32 | 16 | 8 | 80 | ||||||||||||||||
£ 446.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Arm type Short Clamp reach l1 54 Clamping force
max.
kN 6 Clamping height h1
min.|max. -15 to 58 h2 62.5 h3 31 l2 73 l3 11 r1 r 76 w1 32 w2 16 A/F 8 Torque to
max.
Nm 80 | |||||||||||||||||||||||||||||
| 10658.W0023 | Long | 100 | 4 | -40 to 90 | 62.5 | 31 | 73 | 11 | r122 | 32 | 16 | 8 | 30 | ||||||||||||||||
£ 476.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Arm type Long Clamp reach l1 100 Clamping force
max.
kN 4 Clamping height h1
min.|max. -40 to 90 h2 62.5 h3 31 l2 73 l3 11 r1 r122 w1 32 w2 16 A/F 8 Torque to
max.
Nm 30 | |||||||||||||||||||||||||||||
Aluminium body, steel arm and screw. Aluminium clamp thrust product.
The only clamp specially designed for electro-discharge (EDM) machines. The body has a large opening to ensure free flow of fluid.
These clamps are easily disassembled without tools, cleaned, greased and re-assembled.
Supplied with clamping key and clamping screw (M8 x 30mm) for mounting to machine bed.