Mono Bloc Clamps
Price & Availability | Article | Clamping force max. kN | Clamping height h1 min.|max. | Clamping reach l1 | h2 | h3 | l2 | l3 | l4 | w1 | w2 | A/F | Torque to max. Nm | |||||||||||||||
10670.W0020 | 11 | 22 to 26 | 30 | 67 | 16.5 | 115 | 65 | 18 | 50 | 25 | 8 | 20 | ||||||||||||||||
£ 373.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping force
max.
kN 11 Clamping height h1
min.|max. 22 to 26 Clamping reach l1 30 h2 67 h3 16.5 l2 115 l3 65 l4 18 w1 50 w2 25 A/F 8 Torque to
max.
Nm 20 |
Body: aluminium.
Clamping piece: steel.
Unique double action, moves forward and downward simply with a turn of the hex key.
Very compact, powerful and quick acting.
Clamping height can be easily adjusted by using on a spacer element or using our standard spacers (see part no. 10671). Supplied with clamping key and clamping screw (M10 x 35mm).