Mono Bloc Clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 373.97 | 0% |
5-9 | £ 355.27 | 5% |
10-19 | £ 336.57 | 10% |
20+ | £ 317.87 | 15% |
Body: aluminium.
Clamping piece: steel.
Unique double action, moves forward and downward simply with a turn of the hex key.
Very compact, powerful and quick acting.
Clamping height can be easily adjusted by using on a spacer element or using our standard spacers (see part no. 10671). Supplied with clamping key and clamping screw (M10 x 35mm).