Mono Bloc Clamps
| Price & Availability | Article | Clamping force max. kN | Clamping height h1 min.|max. | Clamping reach l1 | h2 | h3 | d1 | l2 | l3 | l4 | w1 | A/F1 | A/F2 | Torque to max. Nm | |||||||||||||||
| 10675.W0310 | 35 | 0 to 86 | 49 | 62.5 | 55 | 32 | 78 | 15 | 152 | 40 | 8 | 11 | 70 | ||||||||||||||||
£ 304.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping force
max.
kN 35 Clamping height h1
min.|max. 0 to 86 Clamping reach l1 49 h2 62.5 h3 55 d1 32 l2 78 l3 15 l4 152 w1 40 A/F1 8 A/F2 11 Torque to
max.
Nm 70 | |||||||||||||||||||||||||||||
Steel body and clamping arm, with special clamping screw.
For very heavy machining. Arm retracts. Supplied with clamping key, extension key and clamping screw (M14 x 40mm). Please order suitable T-nuts separately, see part no. 24000.
Clamping height can be raised using our stackable elements (part no. 10676).