Mono Bloc Clamps
| Price & Availability | Article | Description | Clamp reach l1 | Clamping force max. kN | Clamping height h1 min.|max. | h2 | h3 | l2 | l3 | r1 | w1 | w2 | A/F | Torque to max. Nm | |||||||||||||||
| 10661.W0020 | Short | 50 | 40 | 12 to 80 | 105 | 60 | 162 | 25 | r 75 | 60 | 30 | 11 | 70 | ||||||||||||||||
£ 976.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Short Clamp reach l1 50 Clamping force
max.
kN 40 Clamping height h1
min.|max. 12 to 80 h2 105 h3 60 l2 162 l3 25 r1 r 75 w1 60 w2 30 A/F 11 Torque to
max.
Nm 70 | |||||||||||||||||||||||||||||
| 10661.W0030 | Standard | 95 | 28 | -12 to 100 | 105 | 60 | 162 | 25 | r120 | 60 | 30 | 11 | 70 | ||||||||||||||||
£ 1,000.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Standard Clamp reach l1 95 Clamping force
max.
kN 28 Clamping height h1
min.|max. -12 to 100 h2 105 h3 60 l2 162 l3 25 r1 r120 w1 60 w2 30 A/F 11 Torque to
max.
Nm 70 | |||||||||||||||||||||||||||||
| 10661.W0035 | Long | 145 | 20 | -18 to 135 | 105 | 60 | 162 | 25 | r170 | 60 | 30 | 11 | 70 | ||||||||||||||||
£ 1,025.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Long Clamp reach l1 145 Clamping force
max.
kN 20 Clamping height h1
min.|max. -18 to 135 h2 105 h3 60 l2 162 l3 25 r1 r170 w1 60 w2 30 A/F 11 Torque to
max.
Nm 70 | |||||||||||||||||||||||||||||
| 10661.W0038 | Extra Long | 245 | 14 | -50 to 155 | 105 | 60 | 162 | 25 | r270 | 60 | 30 | 11 | 70 | ||||||||||||||||
£ 1,123.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Extra Long Clamp reach l1 245 Clamping force
max.
kN 14 Clamping height h1
min.|max. -50 to 155 h2 105 h3 60 l2 162 l3 25 r1 r270 w1 60 w2 30 A/F 11 Torque to
max.
Nm 70 | |||||||||||||||||||||||||||||
Aluminium body, steel arm and screw. Aluminium thrust product.
Quick and easy clamping of different clamping heights. The index pin knob allows rapid adjustment to five set positions. Can be used with stackable riser elements to achieve required clamping heights. See part 10662.
Supplied with clamping key.