Mono Bloc Clamps
Price & Availability | Article | Type | h1 | l1 | l2 | l3 | l4 | l5 | w1 | |||||||||||||||
10662.W0040 | Base | 55 | 162 | - | - | 25 | 25 | 75 | ||||||||||||||||
£ 290.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Base h1 55 l1 162 l2 - l3 - l4 25 l5 25 w1 75 | ||||||||||||||||||||||||
10662.W0045 | Spacer | 55 | 162 | 25 | 25 | - | - | 75 | ||||||||||||||||
£ 232.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Spacer h1 55 l1 162 l2 25 l3 25 l4 - l5 - w1 75 | ||||||||||||||||||||||||
10662.W0050 | Spacer | 110 | 162 | 25 | 25 | - | - | 75 | ||||||||||||||||
£ 293.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Spacer h1 110 l1 162 l2 25 l3 25 l4 - l5 - w1 75 | ||||||||||||||||||||||||
10662.W0055 | Spacer | 330 | 162 | 25 | 25 | - | - | 75 | ||||||||||||||||
£ 455.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Spacer h1 330 l1 162 l2 25 l3 25 l4 - l5 - w1 75 |
Aluminium.
Base and spacer elements. For use with big block clamping system (part no. 10661).