Price & Availability | Article | h1 | Stroke s1 | l1 | d1 tol. h7 | d2 | h2 | h3 | d3 | l2 | w1 | w2 | r1 | r2 | Torque to max. Nm | Clamping force kN | Weight g | ||||||||||||||||||
12554.W0181 | 23 | 10 | 21 | 18 | M 8x50 | 37 | 12 | - | - | 10 | 22 | 20 | 15 | 38 | 15 | 90 | |||||||||||||||||||
£ 47.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 23 Stroke s1 10 l1 21 d1
tol. h7 18 d2 M 8x50 h2 37 h3 12 d3 - l2 - w1 10 w2 22 r1 20 r2 15 Torque to
max.
Nm 38 Clamping force
kN 15 Weight
g 90 | |||||||||||||||||||||||||||||||||||
12554.W0182 | 23 | 10 | 21 | 18 | M 8x50 | 37 | 12 | - | - | 10 | 22 | 25 | 15 | 33 | 12 | 100 | |||||||||||||||||||
£ 49.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 23 Stroke s1 10 l1 21 d1
tol. h7 18 d2 M 8x50 h2 37 h3 12 d3 - l2 - w1 10 w2 22 r1 25 r2 15 Torque to
max.
Nm 33 Clamping force
kN 12 Weight
g 100 | |||||||||||||||||||||||||||||||||||
12554.W0183 | 23 | 10 | 21 | 18 | M 8x50 | 37 | 12 | - | - | 10 | 22 | 30 | 20 | 30 | 10 | 105 | |||||||||||||||||||
£ 50.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 23 Stroke s1 10 l1 21 d1
tol. h7 18 d2 M 8x50 h2 37 h3 12 d3 - l2 - w1 10 w2 22 r1 30 r2 20 Torque to
max.
Nm 30 Clamping force
kN 10 Weight
g 105 | |||||||||||||||||||||||||||||||||||
12554.W0200 | 30 | 12 | 21 | 20 | M10x65 | 54 | 15 | - | - | 12 | 25 | 30 | 20 | 38 | 13 | 165 | |||||||||||||||||||
£ 64.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 30 Stroke s1 12 l1 21 d1
tol. h7 20 d2 M10x65 h2 54 h3 15 d3 - l2 - w1 12 w2 25 r1 30 r2 20 Torque to
max.
Nm 38 Clamping force
kN 13 Weight
g 165 | |||||||||||||||||||||||||||||||||||
12554.W0201 | 30 | 12 | 21 | 20 | M10x65 | 54 | 15 | - | - | 12 | 25 | 40 | 25 | 32 | 10 | 180 | |||||||||||||||||||
£ 72.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 30 Stroke s1 12 l1 21 d1
tol. h7 20 d2 M10x65 h2 54 h3 15 d3 - l2 - w1 12 w2 25 r1 40 r2 25 Torque to
max.
Nm 32 Clamping force
kN 10 Weight
g 180 | |||||||||||||||||||||||||||||||||||
12554.W0250 | 39 | 15 | 26 | 25 | M12x80 | 66 | 16 | - | - | 18 | 32 | 40 | 25 | 60 | 18 | 305 | |||||||||||||||||||
£ 79.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 25 d2 M12x80 h2 66 h3 16 d3 - l2 - w1 18 w2 32 r1 40 r2 25 Torque to
max.
Nm 60 Clamping force
kN 18 Weight
g 305 | |||||||||||||||||||||||||||||||||||
12554.W0251 | 39 | 15 | 24 | 25 | M12x80 | 68 | 18 | - | - | 18 | 32 | 50 | 25 | 50 | 14 | 360 | |||||||||||||||||||
£ 82.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 24 d1
tol. h7 25 d2 M12x80 h2 68 h3 18 d3 - l2 - w1 18 w2 32 r1 50 r2 25 Torque to
max.
Nm 50 Clamping force
kN 14 Weight
g 360 | |||||||||||||||||||||||||||||||||||
12554.W0252 | 39 | 15 | 24 | 25 | M12x80 | 68 | 18 | - | - | 18 | 32 | 60 | 25 | 46 | 12 | 380 | |||||||||||||||||||
£ 86.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 24 d1
tol. h7 25 d2 M12x80 h2 68 h3 18 d3 - l2 - w1 18 w2 32 r1 60 r2 25 Torque to
max.
Nm 46 Clamping force
kN 12 Weight
g 380 | |||||||||||||||||||||||||||||||||||
12554.W0253 | 39 | 15 | 26 | 25 | M12x80 | 66 | 16 | M12x1,75 | 31 | 18 | 32 | 40 | 25 | 60 | 18 | 295 | |||||||||||||||||||
£ 82.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 25 d2 M12x80 h2 66 h3 16 d3 M12x1,75 l2 31 w1 18 w2 32 r1 40 r2 25 Torque to
max.
Nm 60 Clamping force
kN 18 Weight
g 295 | |||||||||||||||||||||||||||||||||||
12554.W0254 | 39 | 15 | 24 | 25 | M12x80 | 68 | 18 | M12x1,75 | 38 | 18 | 32 | 50 | 25 | 50 | 14 | 350 | |||||||||||||||||||
£ 91.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 24 d1
tol. h7 25 d2 M12x80 h2 68 h3 18 d3 M12x1,75 l2 38 w1 18 w2 32 r1 50 r2 25 Torque to
max.
Nm 50 Clamping force
kN 14 Weight
g 350 | |||||||||||||||||||||||||||||||||||
12554.W0255 | 39 | 15 | 24 | 25 | M12x80 | 68 | 18 | M12x1,75 | 46 | 18 | 32 | 60 | 25 | 46 | 12 | 370 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 24 d1
tol. h7 25 d2 M12x80 h2 68 h3 18 d3 M12x1,75 l2 46 w1 18 w2 32 r1 60 r2 25 Torque to
max.
Nm 46 Clamping force
kN 12 Weight
g 370 | |||||||||||||||||||||||||||||||||||
12554.W0320 | 39 | 15 | 26 | 32 | M16x85 | 75 | 21 | - | - | 22 | 36 | 40 | 25 | 170 | 38 | 530 | |||||||||||||||||||
£ 104.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 32 d2 M16x85 h2 75 h3 21 d3 - l2 - w1 22 w2 36 r1 40 r2 25 Torque to
max.
Nm 170 Clamping force
kN 38 Weight
g 530 | |||||||||||||||||||||||||||||||||||
12554.W0321 | 39 | 15 | 26 | 32 | M16x85 | 75 | 21 | - | - | 22 | 36 | 50 | 25 | 150 | 31 | 580 | |||||||||||||||||||
£ 113.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 32 d2 M16x85 h2 75 h3 21 d3 - l2 - w1 22 w2 36 r1 50 r2 25 Torque to
max.
Nm 150 Clamping force
kN 31 Weight
g 580 | |||||||||||||||||||||||||||||||||||
12554.W0322 | 39 | 15 | 26 | 32 | M16x85 | 75 | 21 | - | - | 22 | 36 | 60 | 25 | 130 | 26 | 625 | |||||||||||||||||||
£ 120.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 32 d2 M16x85 h2 75 h3 21 d3 - l2 - w1 22 w2 36 r1 60 r2 25 Torque to
max.
Nm 130 Clamping force
kN 26 Weight
g 625 | |||||||||||||||||||||||||||||||||||
12554.W0323 | 39 | 15 | 26 | 32 | M16x85 | 75 | 21 | M12x1,75 | 38 | 22 | 36 | 50 | 25 | 150 | 31 | 565 | |||||||||||||||||||
£ 120.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 32 d2 M16x85 h2 75 h3 21 d3 M12x1,75 l2 38 w1 22 w2 36 r1 50 r2 25 Torque to
max.
Nm 150 Clamping force
kN 31 Weight
g 565 | |||||||||||||||||||||||||||||||||||
12554.W0324 | 39 | 15 | 26 | 32 | M16x85 | 75 | 21 | M12x1,75 | 46 | 22 | 36 | 60 | 25 | 130 | 26 | 610 | |||||||||||||||||||
£ 126.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 39 Stroke s1 15 l1 26 d1
tol. h7 32 d2 M16x85 h2 75 h3 21 d3 M12x1,75 l2 46 w1 22 w2 36 r1 60 r2 25 Torque to
max.
Nm 130 Clamping force
kN 26 Weight
g 610 |
Steel (C45), tempered and black oxide finish, precision ground.
Please apply grease on sliding surface to prevent galling when using in dry condition.
Can be used with clamping holders 12550.4. and cylindrical risers 12550.5.