Downhold Clamps
cranked clamping lever
| Price & Availability | Article | h1 -0.4 | h2 | l1 | l2 | l3 | d1 | w1 | w2 | w3 | Weight g | ||||||||||||||||||
| 12410.W0730 | 15 | 6.5 | 100 | 63 | 20 | M 8 | 30 | 15 | 9 | 246 | |||||||||||||||||||
£ 110.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-0.4 15 h2 6.5 l1 100 l2 63 l3 20 d1 M 8 w1 30 w2 15 w3 9 Weight
g 246 | |||||||||||||||||||||||||||||
| 12410.W0740 | 20 | 7.5 | 120 | 72 | 25 | M12 | 40 | 20 | 13 | 515 | |||||||||||||||||||
£ 115.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-0.4 20 h2 7.5 l1 120 l2 72 l3 25 d1 M12 w1 40 w2 20 w3 13 Weight
g 515 | |||||||||||||||||||||||||||||
| 12410.W0760 | 30 | 13.0 | 140 | 80 | 30 | M16 | 60 | 26 | 17 | 1456 | |||||||||||||||||||
£ 129.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-0.4 30 h2 13.0 l1 140 l2 80 l3 30 d1 M16 w1 60 w2 26 w3 17 Weight
g 1456 | |||||||||||||||||||||||||||||
| 12410.W0770 | 40 | 18.0 | 200 | 110 | 50 | M20 | 80 | 32 | 21 | 3900 | |||||||||||||||||||
£ 254.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-0.4 40 h2 18.0 l1 200 l2 110 l3 50 d1 M20 w1 80 w2 32 w3 21 Weight
g 3900 | |||||||||||||||||||||||||||||
| 12410.W0780 | 50 | 24.0 | 220 | 130 | 55 | M24 | 90 | 38 | 25 | 5850 | |||||||||||||||||||
£ 313.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-0.4 50 h2 24.0 l1 220 l2 130 l3 55 d1 M24 w1 90 w2 38 w3 25 Weight
g 5850 | |||||||||||||||||||||||||||||
Steel, heat treated, blackened.
For use with clamps nos. 12400 and 12420.
Allows downhold clamps to be placed in any desired position, across T-slots etc.