Downhold Clamps
cranked clamping lever
| Price & Availability | Article | h1 | h2 | h3 | l1 | l2 | l3 | d1 | d2 | d3 | Stroke s1 | w1 | w2 | w3 | Clamping force max. kN | Torque to max. Nm | Weight g | ||||||||||||||||||
| 12428.W0012 | 40 | 32 | 31 | 62.5 | 45 | 30 | M 8 | M 4x4 | M 8x35 | 5.3 | 45 | 12 | 25 | 15 | 25 | 0.6 | |||||||||||||||||||
£ 428.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40 h2 32 h3 31 l1 62.5 l2 45 l3 30 d1 M 8 d2 M 4x4 d3 M 8x35 Stroke s1 5.3 w1 45 w2 12 w3 25 Clamping force
max.
kN 15 Torque to
max.
Nm 25 Weight
g 0.6 | |||||||||||||||||||||||||||||||||||
| 12428.W0016 | 50 | 40 | 39 | 74.0 | 55 | 40 | M10 | M 4x4 | M10x40 | 7.1 | 55 | 16 | 30 | 27 | 50 | 1.0 | |||||||||||||||||||
£ 487.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 h2 40 h3 39 l1 74.0 l2 55 l3 40 d1 M10 d2 M 4x4 d3 M10x40 Stroke s1 7.1 w1 55 w2 16 w3 30 Clamping force
max.
kN 27 Torque to
max.
Nm 50 Weight
g 1.0 | |||||||||||||||||||||||||||||||||||
| 12428.W0020 | 60 | 48 | 47 | 91.0 | 65 | 45 | M12 | M 5x5 | M12x50 | 8.0 | 65 | 20 | 35 | 38 | 90 | 1.7 | |||||||||||||||||||
£ 594.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 60 h2 48 h3 47 l1 91.0 l2 65 l3 45 d1 M12 d2 M 5x5 d3 M12x50 Stroke s1 8.0 w1 65 w2 20 w3 35 Clamping force
max.
kN 38 Torque to
max.
Nm 90 Weight
g 1.7 | |||||||||||||||||||||||||||||||||||
Body: steel (C45), black oxide finish.
Arm: steel (C45), tempered and black oxide finish.
Jaw: steel (SKH51), tempered and black oxide finish.
The jaw swivels to align to an unmachined surface of the workpiece. The jaw is replaceable.
For mounting, use a cap screw to suit d1
For replacement jaws, see part nos. 35520.W0303, 35520.W0306 and 35520.W0310.