Downhold Clamps
cranked clamping lever
| Price & Availability | Article | For T-slot | Jaw type | h1 | h2 ±0.01 | h3 ≈ | h4 ≈ | l1 | l2 | ||||||||||||||||||
| 12422.W0051 | 10 | Straight Jaw | 44 | 15 | 40 | 28 | 52 | 28 | |||||||||||||||||||
£ 313.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Jaw type Straight Jaw h1 44 h2
±0.01 15 h3
≈ 40 h4
≈ 28 l1 52 l2 28 | |||||||||||||||||||||||||||
| 12422.W0061 | 14 | Straight Jaw | 53 | 15 | 45 | 27 | 72 | 40 | |||||||||||||||||||
£ 391.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Jaw type Straight Jaw h1 53 h2
±0.01 15 h3
≈ 45 h4
≈ 27 l1 72 l2 40 | |||||||||||||||||||||||||||
| 12422.W0071 | 18 | Straight Jaw | 72 | 20 | 60 | 38 | 86 | 41 | |||||||||||||||||||
£ 495.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 18 Jaw type Straight Jaw h1 72 h2
±0.01 20 h3
≈ 60 h4
≈ 38 l1 86 l2 41 | |||||||||||||||||||||||||||
| 12422.W0052 | 10 | V- Jaw | 44 | 15 | 40 | 28 | 52 | 28 | |||||||||||||||||||
£ 318.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Jaw type V- Jaw h1 44 h2
±0.01 15 h3
≈ 40 h4
≈ 28 l1 52 l2 28 | |||||||||||||||||||||||||||
| 12422.W0062 | 14 | V- Jaw | 53 | 15 | 45 | 27 | 72 | 40 | |||||||||||||||||||
£ 397.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Jaw type V- Jaw h1 53 h2
±0.01 15 h3
≈ 45 h4
≈ 27 l1 72 l2 40 | |||||||||||||||||||||||||||
| 12422.W0072 | 18 | V- Jaw | 72 | 20 | 60 | 38 | 86 | 41 | |||||||||||||||||||
£ 511.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 18 Jaw type V- Jaw h1 72 h2
±0.01 20 h3
≈ 60 h4
≈ 38 l1 86 l2 41 | |||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | d1 | d2 | d3 | Stroke s1 | w1 | w2 | Clamping force horizontal max. kN | Tightening torque max. Nm | ||||||||||||||||||
| 12422.W0051 | 556 | 72.5 | 38 | M 8 | 8.4 | M 8 | 3 | 32 | 12.1 | 7.0 | 3 | |||||||||||||||||||
£ 313.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 556 l3 72.5 l4 38 d1 M 8 d2 8.4 d3 M 8 Stroke s1 3 w1 32 w2 12.1 Clamping force horizontal
max.
kN 7.0 Tightening torque
max.
Nm 3 | ||||||||||||||||||||||||||||||
| 12422.W0061 | 1342 | 100.0 | 55 | M12 | 13.0 | M12 | 4 | 48 | 16.0 | 15.0 | 9 | |||||||||||||||||||
£ 391.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1342 l3 100.0 l4 55 d1 M12 d2 13.0 d3 M12 Stroke s1 4 w1 48 w2 16.0 Clamping force horizontal
max.
kN 15.0 Tightening torque
max.
Nm 9 | ||||||||||||||||||||||||||||||
| 12422.W0071 | 3149 | 126.0 | 63 | M16 | 17.0 | M16 | 7 | 68 | 18.8 | 21.5 | 20 | |||||||||||||||||||
£ 495.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3149 l3 126.0 l4 63 d1 M16 d2 17.0 d3 M16 Stroke s1 7 w1 68 w2 18.8 Clamping force horizontal
max.
kN 21.5 Tightening torque
max.
Nm 20 | ||||||||||||||||||||||||||||||
| 12422.W0052 | 553 | 72.5 | 38 | M 8 | 8.4 | M 8 | 3 | 32 | 12.1 | 7.0 | 3 | |||||||||||||||||||
£ 318.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 553 l3 72.5 l4 38 d1 M 8 d2 8.4 d3 M 8 Stroke s1 3 w1 32 w2 12.1 Clamping force horizontal
max.
kN 7.0 Tightening torque
max.
Nm 3 | ||||||||||||||||||||||||||||||
| 12422.W0062 | 1324 | 100.0 | 55 | M12 | 13.0 | M12 | 4 | 48 | 16.0 | 15.0 | 9 | |||||||||||||||||||
£ 397.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1324 l3 100.0 l4 55 d1 M12 d2 13.0 d3 M12 Stroke s1 4 w1 48 w2 16.0 Clamping force horizontal
max.
kN 15.0 Tightening torque
max.
Nm 9 | ||||||||||||||||||||||||||||||
| 12422.W0072 | 3100 | 126.0 | 63 | M16 | 17.0 | M16 | 7 | 68 | 18.8 | 21.5 | 20 | |||||||||||||||||||
£ 511.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3100 l3 126.0 l4 63 d1 M16 d2 17.0 d3 M16 Stroke s1 7 w1 68 w2 18.8 Clamping force horizontal
max.
kN 21.5 Tightening torque
max.
Nm 20 | ||||||||||||||||||||||||||||||
Steel, case-hardened, blackened, ground.
By tightening the ball-ended thrust screw the workpiece is simultaneously pressed towards the stops and fixture plate.This pivoting action enables high horizontal clamping forces. The integrated support has a thread suitable for rest buttons.
Do not over torque clamping screw as this can result in the stripping of the thread. For recommended torques - please see table.
May be used with holding plate no. 12410.