Downhold Clamps
cranked clamping lever
| Price & Availability | Article | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | d1 | Stroke s1 | w1 | w2 | w3 | A/F | Clamping force max. kN | Torque to max. Nm | Weight g | ||||||||||||||||||
| 12426.W0032 | 20 | 23 | 8 | 7 | 15 | 44 | 28.5 | 26.5 | M 8x30 | 4.0 | 32 | 19 | 10 | 6 | 3.5 | 45 | 160 | |||||||||||||||||||
£ 146.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 20 h2 23 h3 8 h4 7 h5 15 l1 44 l2 28.5 l3 26.5 d1 M 8x30 Stroke s1 4.0 w1 32 w2 19 w3 10 A/F 6 Clamping force
max.
kN 3.5 Torque to
max.
Nm 45 Weight
g 160 | ||||||||||||||||||||||||||||||||||||
| 12426.W0040 | 25 | 29 | 10 | 9 | 16 | 54 | 35.0 | 33.0 | M10x35 | 5.0 | 40 | 24 | 12 | 8 | 5.5 | 55 | 310 | |||||||||||||||||||
£ 163.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 h2 29 h3 10 h4 9 h5 16 l1 54 l2 35.0 l3 33.0 d1 M10x35 Stroke s1 5.0 w1 40 w2 24 w3 12 A/F 8 Clamping force
max.
kN 5.5 Torque to
max.
Nm 55 Weight
g 310 | ||||||||||||||||||||||||||||||||||||
| 12426.W0046 | 30 | 35 | 12 | 11 | 17 | 62 | 39.5 | 37.5 | M12x40 | 5.5 | 46 | 27 | 14 | 10 | 7.0 | 70 | 490 | |||||||||||||||||||
£ 183.36 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 30 h2 35 h3 12 h4 11 h5 17 l1 62 l2 39.5 l3 37.5 d1 M12x40 Stroke s1 5.5 w1 46 w2 27 w3 14 A/F 10 Clamping force
max.
kN 7.0 Torque to
max.
Nm 70 Weight
g 490 | ||||||||||||||||||||||||||||||||||||
Body/jaw: steel (42CrMo), tempered and black oxide finish.
Cam: steel (C45), tempered and black oxide finish.
Secure the body and the flanged collar with a socket head cap screw. Turn the cam with a wrench to clamp a workpiece.