Downhold Clamps
cranked clamping lever
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 152.83 | 0% |
| 10-19 | £ 137.55 | 10% |
| 20-49 | £ 129.91 | 15% |
| 50-99 | £ 122.26 | 20% |
| 100+ | £ 106.98 | 30% |
Body/jaw: steel (42CrMo), tempered and black oxide finish.
Cam: steel (C45), tempered and black oxide finish.
Secure the body and the flanged collar with a socket head cap screw. Turn the cam with a wrench to clamp a workpiece.