Price & Availability | Article | For T-slot | Type | h1 | h2 | h3 | h4 | l1 | l2 | l3 | d1 | d2 | Stroke s1 | w1 | Clamping force horizontal max. kN | Weight g | ||||||||||||||||||
12400.W0101 | 10 | Straight Jaw, Clamps Right | 20 | 30 | 8 | 40 | 132 | 50 | 32 | M 8 | 8.4 | 3 | 32 | 3.5 | 262 | |||||||||||||||||||
£ 233.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Type Straight Jaw, Clamps Right h1 20 h2 30 h3 8 h4 40 l1 132 l2 50 l3 32 d1 M 8 d2 8.4 Stroke s1 3 w1 32 Clamping force horizontal
max.
kN 3.5 Weight
g 262 | ||||||||||||||||||||||||||||||||||
12400.W0321 | 12 | Straight Jaw, Clamps Right | 38 | 60 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 870 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12 Type Straight Jaw, Clamps Right h1 38 h2 60 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 870 | ||||||||||||||||||||||||||||||||||
12400.W0341 | 14 | Straight Jaw, Clamps Right | 38 | 40 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 845 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Type Straight Jaw, Clamps Right h1 38 h2 40 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 845 | ||||||||||||||||||||||||||||||||||
12400.W0105 | 10 | Straight Jaw, Clamps Left | 20 | 30 | 8 | 40 | 132 | 50 | 32 | M 8 | 8.4 | 3 | 32 | 3.5 | 262 | |||||||||||||||||||
£ 243.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Type Straight Jaw, Clamps Left h1 20 h2 30 h3 8 h4 40 l1 132 l2 50 l3 32 d1 M 8 d2 8.4 Stroke s1 3 w1 32 Clamping force horizontal
max.
kN 3.5 Weight
g 262 | ||||||||||||||||||||||||||||||||||
12400.W0325 | 12 | Straight Jaw, Clamps Left | 38 | 60 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 868 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12 Type Straight Jaw, Clamps Left h1 38 h2 60 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 868 | ||||||||||||||||||||||||||||||||||
12400.W0345 | 14 | Straight Jaw, Clamps Left | 38 | 40 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 847 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Type Straight Jaw, Clamps Left h1 38 h2 40 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 847 | ||||||||||||||||||||||||||||||||||
12400.W0102 | 10 | V-Jaw, Clamps Right | 20 | 30 | 8 | 40 | 132 | 50 | 32 | M 8 | 8.4 | 3 | 32 | 3.5 | 263 | |||||||||||||||||||
£ 233.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Type V-Jaw, Clamps Right h1 20 h2 30 h3 8 h4 40 l1 132 l2 50 l3 32 d1 M 8 d2 8.4 Stroke s1 3 w1 32 Clamping force horizontal
max.
kN 3.5 Weight
g 263 | ||||||||||||||||||||||||||||||||||
12400.W0322 | 12 | V-Jaw, Clamps Right | 38 | 60 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 893 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12 Type V-Jaw, Clamps Right h1 38 h2 60 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 893 | ||||||||||||||||||||||||||||||||||
12400.W0342 | 14 | V-Jaw, Clamps Right | 38 | 40 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 838 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Type V-Jaw, Clamps Right h1 38 h2 40 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 838 | ||||||||||||||||||||||||||||||||||
12400.W0106 | 10 | V-Jaw, Clamps Left | 20 | 30 | 8 | 40 | 132 | 50 | 32 | M 8 | 8.4 | 3 | 32 | 3.5 | 264 | |||||||||||||||||||
£ 233.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Type V-Jaw, Clamps Left h1 20 h2 30 h3 8 h4 40 l1 132 l2 50 l3 32 d1 M 8 d2 8.4 Stroke s1 3 w1 32 Clamping force horizontal
max.
kN 3.5 Weight
g 264 | ||||||||||||||||||||||||||||||||||
12400.W0326 | 12 | V-Jaw, Clamps Left | 38 | 60 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 900 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12 Type V-Jaw, Clamps Left h1 38 h2 60 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 900 | ||||||||||||||||||||||||||||||||||
12400.W0346 | 14 | V-Jaw, Clamps Left | 38 | 40 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 841 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Type V-Jaw, Clamps Left h1 38 h2 40 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 841 |
Steel, case-hardened, blackened.
For quick clamping from the side. The clamps give forwards and downwards clamping forces.
Can bridge T-slots when used with holding plate no. 12410. The clamps low profile enables full-face machining. Often used in conjunction with cylindrical stops and bedding supports.
Supplied with standard T-nut. Clamps can be used in other T-slot sizes by selecting T-nuts no. 24000 as required, e.g. M 8x12, M 8x14, M12x16, M12x18.