Downhold Clamps
cranked clamping lever
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 169.79 | 0% |
| 10-19 | £ 152.81 | 10% |
| 20-49 | £ 144.32 | 15% |
| 50-99 | £ 135.83 | 20% |
| 100+ | £ 118.85 | 30% |
Body/jaw: steel (42CrMo), tempered and black oxide finish.
Cam: steel (C45), tempered and black oxide finish.
Secure the body and the flanged collar with a socket head cap screw. Turn the cam with a wrench to clamp a workpiece.