Downhold Clamps
cranked clamping lever
Units | Price/unit after discount | Applied Discount |
1-9 | £ 594.87 | 0% |
10-19 | £ 535.38 | 10% |
20-49 | £ 505.64 | 15% |
50-99 | £ 475.90 | 20% |
100+ | £ 416.41 | 30% |
Body: steel (C45), black oxide finish.
Arm: steel (C45), tempered and black oxide finish.
Jaw: steel (SKH51), tempered and black oxide finish.
The jaw swivels to align to an unmachined surface of the workpiece. The jaw is replaceable.
For mounting, use a cap screw to suit d1
For replacement jaws, see part nos. 35520.W0303, 35520.W0306 and 35520.W0310.