Downhold Clamps
cranked clamping lever
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 307.84 | 0% |
| 3-4 | £ 277.06 | 10% |
| 5-9 | £ 261.66 | 15% |
| 10-19 | £ 246.27 | 20% |
| 20+ | £ 230.88 | 25% |
Steel, ground, case-hardened and blackened.
Actuate by self-aligning screw on top, rear of the clamp. Extremely high clamping forces, as the clamp pivots forwards and downwards to securely hold the workpiece. T-nuts no. 24000 allow the clamps to be used in a variety of T slot sizes.
Do not over torque clamping screw as this can result in the stripping of the thread. For recommended torques - please see table.
May be used with holding plate no. 12410.