Price & Availability | Article | For T-slot | Type | h1 | h2 | h3 | l1 | l2 | d1 | d2 | Stroke s1 | w1 | Clamping force horizontal max. kN | Torque to max. Nm | Weight g | ||||||||||||||||||
12420.W0501 | 10 | Straight Jaw | 24 | 20 | 8 | 52 | 28.0 | M 8 | 8.4 | 3 | 32 | 7.0 | 3 | 276 | |||||||||||||||||||
£ 214.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Type Straight Jaw h1 24 h2 20 h3 8 l1 52 l2 28.0 d1 M 8 d2 8.4 Stroke s1 3 w1 32 Clamping force horizontal
max.
kN 7.0 Torque to
max.
Nm 3 Weight
g 276 | |||||||||||||||||||||||||||||||||
12420.W0521 | 14 | Straight Jaw | 37 | 30 | 11 | 72 | 40.0 | M12 | 12.5 | 4 | 48 | 15.0 | 9 | 831 | |||||||||||||||||||
£ 241.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Type Straight Jaw h1 37 h2 30 h3 11 l1 72 l2 40.0 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 15.0 Torque to
max.
Nm 9 Weight
g 831 | |||||||||||||||||||||||||||||||||
12420.W0541 | 18 | Straight Jaw | 47 | 35 | 13 | 86 | 41.0 | M16 | 16.5 | 7 | 68 | 21.5 | 20 | 1749 | |||||||||||||||||||
£ 307.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 18 Type Straight Jaw h1 47 h2 35 h3 13 l1 86 l2 41.0 d1 M16 d2 16.5 Stroke s1 7 w1 68 Clamping force horizontal
max.
kN 21.5 Torque to
max.
Nm 20 Weight
g 1749 | |||||||||||||||||||||||||||||||||
12420.W0502 | 10 | V-Jaw | 24 | 20 | 8 | 52 | 28.0 | M 8 | 8.4 | 3 | 32 | 7.0 | 3 | 266 | |||||||||||||||||||
£ 205.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Type V-Jaw h1 24 h2 20 h3 8 l1 52 l2 28.0 d1 M 8 d2 8.4 Stroke s1 3 w1 32 Clamping force horizontal
max.
kN 7.0 Torque to
max.
Nm 3 Weight
g 266 | |||||||||||||||||||||||||||||||||
12420.W0522 | 14 | V-Jaw | 37 | 30 | 11 | 72 | 40.0 | M12 | 12.5 | 4 | 48 | 15.0 | 9 | 833 | |||||||||||||||||||
£ 241.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Type V-Jaw h1 37 h2 30 h3 11 l1 72 l2 40.0 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 15.0 Torque to
max.
Nm 9 Weight
g 833 | |||||||||||||||||||||||||||||||||
12420.W0542 | 18 | V-Jaw | 47 | 35 | 13 | 86 | 41.0 | M16 | 16.5 | 7 | 68 | 21.5 | 20 | 1730 | |||||||||||||||||||
£ 294.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 18 Type V-Jaw h1 47 h2 35 h3 13 l1 86 l2 41.0 d1 M16 d2 16.5 Stroke s1 7 w1 68 Clamping force horizontal
max.
kN 21.5 Torque to
max.
Nm 20 Weight
g 1730 |
Steel, ground, case-hardened and blackened.
Actuate by self-aligning screw on top, rear of the clamp. Extremely high clamping forces, as the clamp pivots forwards and downwards to securely hold the workpiece. T-nuts no. 24000 allow the clamps to be used in a variety of T slot sizes.
Do not over torque clamping screw as this can result in the stripping of the thread. For recommended torques - please see table.
May be used with holding plate no. 12410.