Screw Jack Holders
Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | h2 | h3 | h4 | Weight g | ||||||||||||||||||
15062.W0010 | 50 | M38x2 | M10 | 11.9 | 33 | 25 | 10 | 9 | 200 | |||||||||||||||||||
£ 51.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M38x2 d3 M10 d4 11.9 h1 33 h2 25 h3 10 h4 9 Weight
g 200 |
Steel, hardened and blackened.
Has threaded centering pin (M12) for securing to compatible screw jacks with corresponding M12 threaded centering holes.
Also equiped with M38x2 male thread for fixing screw jacks with corresponding M38x2 thread in their base.
Do not adjust screw jacks when under load.
See technical pages for the table of screw jack suitability.