Plain Clamps
Price & Availability | Article | For bolt | For bolt inch | l1 | l2 | l3 | w1 | w2 | h1 | d1 | Weight g | |||||||||||||||
10120.W0009 | M 8 | 5/16" | 100 | 30 | 18 | 30 | 9 | 15 | 12 | 220 | ||||||||||||||||
£ 56.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M 8 For bolt
inch 5/16" l1 100 l2 30 l3 18 w1 30 w2 9 h1 15 d1 12 Weight
g 220 | ||||||||||||||||||||||||||
10120.W0011 | M10 | 3/8" | 125 | 36 | 24 | 30 | 11 | 20 | 16 | 350 | ||||||||||||||||
£ 64.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M10 For bolt
inch 3/8" l1 125 l2 36 l3 24 w1 30 w2 11 h1 20 d1 16 Weight
g 350 | ||||||||||||||||||||||||||
10120.W0014 | M12, M14 | 1/2" | 160 | 45 | 30 | 40 | 14 | 25 | 20 | 750 | ||||||||||||||||
£ 63.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M12, M14 For bolt
inch 1/2" l1 160 l2 45 l3 30 w1 40 w2 14 h1 25 d1 20 Weight
g 750 | ||||||||||||||||||||||||||
10120.W0015 | M12, M14 | 1/2" | 200 | 45 | 30 | 40 | 14 | 25 | 20 | 950 | ||||||||||||||||
£ 64.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M12, M14 For bolt
inch 1/2" l1 200 l2 45 l3 30 w1 40 w2 14 h1 25 d1 20 Weight
g 950 | ||||||||||||||||||||||||||
10120.W0018 | M16, M18 | 5/8" | 200 | 55 | 36 | 50 | 18 | 30 | 24 | 1400 | ||||||||||||||||
£ 85.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M16, M18 For bolt
inch 5/8" l1 200 l2 55 l3 36 w1 50 w2 18 h1 30 d1 24 Weight
g 1400 | ||||||||||||||||||||||||||
10120.W0019 | M16, M18 | 5/8" | 250 | 55 | 36 | 50 | 18 | 30 | 24 | 1750 | ||||||||||||||||
£ 88.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M16, M18 For bolt
inch 5/8" l1 250 l2 55 l3 36 w1 50 w2 18 h1 30 d1 24 Weight
g 1750 | ||||||||||||||||||||||||||
10120.W0022 | M20, M22 | 3/4" | 250 | 65 | 45 | 60 | 22 | 40 | 30 | 2700 | ||||||||||||||||
£ 127.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M20, M22 For bolt
inch 3/4" l1 250 l2 65 l3 45 w1 60 w2 22 h1 40 d1 30 Weight
g 2700 | ||||||||||||||||||||||||||
10120.W0023 | M20, M22 | 3/4" | 315 | 65 | 45 | 60 | 22 | 40 | 30 | 3400 | ||||||||||||||||
£ 146.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M20, M22 For bolt
inch 3/4" l1 315 l2 65 l3 45 w1 60 w2 22 h1 40 d1 30 Weight
g 3400 | ||||||||||||||||||||||||||
10120.W0026 | M24 | 1" | 250 | 80 | 56 | 70 | 26 | 40 | 38 | 3200 | ||||||||||||||||
£ 146.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M24 For bolt
inch 1" l1 250 l2 80 l3 56 w1 70 w2 26 h1 40 d1 38 Weight
g 3200 | ||||||||||||||||||||||||||
10120.W0027 | M24 | 1" | 315 | 80 | 56 | 70 | 26 | 40 | 38 | 4100 | ||||||||||||||||
£ 156.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M24 For bolt
inch 1" l1 315 l2 80 l3 56 w1 70 w2 26 h1 40 d1 38 Weight
g 4100 | ||||||||||||||||||||||||||
10120.W0034 | M30 | 1-1/4" | 315 | 85 | 56 | 80 | 33 | 50 | 45 | 5700 | ||||||||||||||||
£ 226.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M30 For bolt
inch 1-1/4" l1 315 l2 85 l3 56 w1 80 w2 33 h1 50 d1 45 Weight
g 5700 | ||||||||||||||||||||||||||
10120.W0035 | M30 | 1-1/4" | 400 | 85 | 56 | 80 | 33 | 50 | 45 | 7000 | ||||||||||||||||
£ 307.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M30 For bolt
inch 1-1/4" l1 400 l2 85 l3 56 w1 80 w2 33 h1 50 d1 45 Weight
g 7000 |
Steel, heat-treated and enamelled.
To DIN 6315C.
Used with:
21000 T-slot bolts, 24000 T-nuts, 24400 collar nuts, 25000 plain washer.